Undriven linear slides are used in multi-axis systems and run parallel to a linear actuator of the same travel length. These slides are used to stabilize the X-axis for more consistent, accurate operation. Mounting hardware to assemble a multi-axis system is available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Undriven linear slides are support devices used to help stabilize a multi-axis gantry system, provide assistance with moving loads, and ensure motion is straight and level.
Non-actuated linear slides usually consist of a carriage and a rail. The carriage is used to support the load as it slides across the rail. These slides can be used with many actuator styles, including stepper motor linear actuators or rack and pinion systems, to build a variety of machine mechanisms.
For part listings and specifications, go to Shop Now
SureMotion LARS series undriven linear slides are round-shaft sliding elements that can be combined with other driven actuators to create stability of the x-axis.
Starting at
$354.00
(LARSA1-08L12C)
SureMotion LAHP series undriven linear slides are continuous square shaft slides used to stabilize the x-axis in a SureMotion Gantry system.
Starting at
$566.00
(LAHP-25TM52SF)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings