Checkout $0.00
Inductive proximity sensor, tubular, 30mm diameter x 60mm body, bronze-plated brass housing, NPN, N.C. output, 22mm sensing distance, non-flush, 100 Hz switching frequency, IP65 IP66 IP67 IP68 IP69K, 4-pin M12 quick-disconnect.
Technical Specifications
Conflict Minerals Information
{{appStory.pagetextAsHTML.raw}}