Aluminum suspension arm systems consist of modular components (i.e., couplings, tubes, covers, etc.) that can be configured to allow operators to easily move a compatible HMI enclosure to various positions for ergonomic comfort.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Suspension arm systems from Saginaw help ensure visibility of HMI displays and provide utmost operator comfort when working with an installed HMI (Human Machine Interface). They consist of modular components designed for use with Saginaw HMI enclosures. These components can be put together in various configurations allowing the HMI to be repositioned into a location that is ergonomic and easily viewable for the operator.
For part listings and specifications, go to Shop Now
New!
Aluminum suspension arm system components are constructed of heavy-duty aluminum and are RAL7035 gray powder coated.
New!
The vertically adjustable aluminum suspension arm system allows for height adjustments to the HMI enclosure position.
New!
Stainless steel suspension arm system component options include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings