Union straight push-to-connect pneumatic fittings connect two tubes of the same diameter for an inline air connection. Featuring durable thermoplastic (PBT) bodies, fittings are available in a selection of connection sizes (inch or metric).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
A wide selection of pneumatic push-to-connect fittings is available for easy termination of flexible tubing. Connections are made by simply inserting the tubing end into the fitting, which is held in place with gripping claws. To release the tubing, press the circular release ring and the tubing can be easily pulled out.
For part listings and specifications, go to Shop Now
Union tee fittings connect three flexible tubes of the same diameter in a "T" configuration (two tubes inline and one at a right angle).
Union tee reducers connect three flexible tubes, two of which are the same diameter and a third of a different diameter, in a "T" configuration (two same-sized tubes inline and smaller one at a right angle).
Union Y reducers connect three flexible tubes of two different diameters in a "Y" configuration with all tubes in a parallel direction for tight spaces.
Union Triple Branch fittings connect five flexible tubes of two different diameters in a trunk/drop configuration (two tubes inline of one diameter and three smaller tubes at a right angle).
Bulkhead union fittings connect two pieces of tubing of the same diameter in an inline configuration through a panel or other barrier.
Plug-in reducers allow the use of smaller diameter tubing at the exit of a push-to-connect fitting; the reducer is inserted into the fitting, then the smaller-diameter tube is connected to the reducer.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings