Checkout $0.00
SureServo CN1 breakout board, 50 terminal blocks (2 x 25 layout), DIN rail mountable, includes 18 inch cable.
Discontinued item. Please consider ordering the following 2 items as a replacement: Cable part # ZL-SVC-CBL50 and Breakout Board part # ZL-RTB50 (1 of each)
Specifications | Downloads | More info...
SureMotion linear actuator assembly, compact, 2.030in wide, 6in travel, lead screw, 1.0in pitch, hard coated aluminum rail.
Discontinued item. Please consider LACP2-16T06L1 for a comparable replacement.
SureMotion linear actuator assembly, compact, 2.030in wide, 6in travel, lead screw, 0.5in pitch, hard coated aluminum rail.
Discontinued item. Please consider LACP2-16T06LP5 for a comparable replacement.
SureMotion linear actuator assembly, compact, 2.030in wide, 12in travel, lead screw, 1.0in pitch, hard coated aluminum rail.
Discontinued item. Please consider LACP2-16T12L1 for a comparable replacement.
SureMotion linear actuator assembly, compact, 2.030in wide, 12in travel, lead screw, 0.5in pitch, hard coated aluminum rail.
Discontinued item. Please consider LACP2-16T12LP5 for a comparable replacement.
SureMotion linear actuator assembly, compact, 2.030in wide, 24in travel, lead screw, 1.0in pitch, hard coated aluminum rail.
Discontinued item. Please consider LACP2-16T24L1 for a comparable replacement.
SureMotion linear actuator assembly, compact, 2.030in wide, 24in travel, lead screw, 0.5in pitch, hard coated aluminum rail.
Discontinued item. Please consider LACP2-16T24LP5 for a comparable replacement.
SureMotion linear actuator assembly, compact, 2.030in wide, 36in travel, lead screw, 1.0in pitch, hard coated aluminum rail.
Discontinued item. Please consider LACP2-16T36L1 for a comparable replacement.
SureMotion linear actuator assembly, compact, 2.030in wide, 36in travel, lead screw, 0.5in pitch, hard coated aluminum rail.
Discontinued item. Please consider LACP2-16T36LP5 for a comparable replacement.
SureMotion linear actuator assembly, value, 2.360in wide, 6in travel, lead screw, 0.2in pitch, hard coated aluminum rail.
Discontinued item. Please consider LAVL2-60T06LP2 for a comparable replacement.
SureMotion linear actuator assembly, value, 2.360in wide, 6in travel, lead screw, 0.5in pitch, hard coated aluminum rail.
Discontinued item. Please consider LAVL2-60T06LP5 for a comparable replacement.
SureMotion linear actuator assembly, value, 2.360in wide, 12in travel, lead screw, 0.2in pitch, hard coated aluminum rail.
Discontinued item. Please consider LAVL2-60T12LP2 for a comparable replacement.
SureMotion linear actuator assembly, value, 2.360in wide, 12in travel, lead screw, 0.5in pitch, hard coated aluminum rail.
Discontinued item. Please consider LAVL2-60T12LP5 for a comparable replacement.
SureMotion linear actuator assembly, value, 2.360in wide, 18in travel, lead screw, 0.2in pitch, hard coated aluminum rail.
Discontinued item. Please consider LAVL2-60T18LP2 for a comparable replacement.
SureMotion linear actuator assembly, value, 2.360in wide, 18in travel, lead screw, 0.5in pitch, hard coated aluminum rail.
Discontinued item. Please consider LAVL2-60T18LP5 for a comparable replacement.
SureMotion linear actuator assembly, value, 2.360in wide, 24in travel, lead screw, 0.2in pitch, hard coated aluminum rail.
Discontinued item. Please consider LAVL2-60T24LP2 for a comparable replacement.
SureMotion linear actuator assembly, value, 2.360in wide, 24in travel, lead screw, 0.5in pitch, hard coated aluminum rail.
Discontinued item. Please consider LAVL2-60T24LP5 for a comparable replacement.
SureStep DC microstepping stepper drive, 3.5A per phase, 2-phase output, 12-32 VDC, bipolar, velocity and position mode, 400 to 20000 steps per revolution.
Discontinued item. Please consider STP-DRV-4830 or STP-DRV-4845 as comparable replacements. For existing applications, verify system input voltage and motor phase current against the replacement drive specs.
SureStep regen clamp, 50W, 24-80 VDC, 10 ohm, open frame. For use with DC input stepper and servo drives. Optional external 100W resistor available.
Discontinued item. Product no longer available from supplier. Please consider STP-DRVA-RC-050A as a replacement.
SureServo servo drive, 400W, 230 VAC, 1 and 3-phase, (1) RS-232/RS-485/RS-422 (IEEE1394) port(s), Modbus RTU and Modbus ASCII. For use with 100W-400W systems. Configuration software available for free download.
Discontinued item. Product no longer available from supplier. Please consider SV2A-2040 as a replacement. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted. Click here for our SureServo2 Product Selector.
SureServo servo drive, 1 kW, 230 VAC, 1 and 3-phase, (1) RS-232/RS-485/RS-422 (IEEE1394) port(s), Modbus RTU and Modbus ASCII. For use with 750W and 1 kW systems. Configuration software available for free download.
Discontinued item. Please consider SV2A-2075 or SV2A-2150 as a replacement. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted. Click here for our SureServo2 Product Selector.
SureServo servo drive, 3 kW, 230 VAC, 3-phase, (1) RS-232/RS-485/RS-422 (IEEE1394) port(s), Modbus RTU and Modbus ASCII. For use with 2 kW and 3 kW systems. Configuration software available for free download.
Discontinued item. Product no longer available from supplier. Please consider SV2A-2200 or SV2A-2300 as a replacement. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted. Click here for our SureServo2 Product Selector.
SureServo low inertia AC brushless servo motor, 100W, 3-phase input, 2500 lines/10000 ppr encoder. For use with SureServo SVA-2040 400W drive.
Discontinued item. Product no longer available from supplier. Please consider SVL-201B as a replacement (must wire 24VDC to the brake to function as an SVL-201). Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted.
SureServo low inertia AC brushless servo motor, 100W, 3-phase input, 2500 lines/10000 ppr encoder, integrated brake. For use with SureServo SVA-2040 400W drive.
This product will be discontinued once out of stock. Please consider SV2L-201B as a replacement. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted.Click here for our SureServo2 Product Selector.
SureServo low inertia AC brushless servo motor, 200W, 3-phase input, 2500 lines/10000 ppr encoder. For use with SureServo SVA-2040 400W drive.
Discontinued item. Product no longer available from supplier. Please consider SV2L-202B as a replacement (must wire 24VDC to the brake to function as an SVL-202). If replacing the entire servo system, consider SV2L-202N. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted.
SureServo low inertia AC brushless servo motor, 400W, 3-phase input, 2500 lines/10000 ppr encoder, integrated brake. For use with SureServo SVA-2040 400W drive.
Discontinued item. Product no longer available from supplier. Please consider SV2L-204B as a replacement. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted.
SureServo low inertia AC brushless servo motor, 750W, 3-phase input, 2500 lines/10000 ppr encoder. For use with SureServo SVA-2100 1 kW drive.
Discontinued item. Please consider SVL-207B as a replacement (must wire 24VDC to the brake to function as an SVL-207). If replacing the entire servo system, consider SV2L-207N. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted.
SureServo low inertia AC brushless servo motor, 750W, 3-phase input, 2500 lines/10000 ppr encoder, integrated brake. For use with SureServo SVA-2100 1 kW drive.
Discontinued item. Please consider SV2L-207B as a replacement. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted. Click here for our SureServo2 Product Selector.
SureServo low inertia AC brushless servo motor, 1 kW, 3-phase input, 2500 lines/10000 ppr encoder. For use with SureServo SVA-2100 1 kW drive.
Discontinued item. Product no longer available from supplier. Please consider SV2L-210N as a replacement. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted.
SureServo medium inertia AC brushless servo motor, 1 kW, 3-phase input, 2500 lines/10000 ppr encoder. For use with SureServo SVA-2100 1 kW drive.
Discontinued item. Product no longer available from supplier. Please consider SV2M-210N as a replacement, (must wire 24VDC to the brake to function as an SVM-210). If replacing the entire servo system, consider SV2M-210N. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted. Click here for our SureServo2 Product Selector.
SureServo medium inertia AC brushless servo motor, 1 kW, 3-phase input, 2500 lines/10000 ppr encoder, integrated brake. For use with SureServo SVA-2100 1 kW drive.
Discontinued item. Product no longer available from supplier. Please consider SV2M-210B as a replacement. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted.
SureServo medium inertia AC brushless servo motor, 3 kW, 3-phase input, 2500 lines/10000 ppr encoder. For use with SureServo SVA-2300 3 kW drive.
Discontinued item. Product no longer available from supplier. Please consider SVM-230B as a replacement. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted. Click here for our SureServo2 Product Selector.