General purpose AC induction motors are used to power pumps, blowers, conveyors and other machinery. Inverter-rated motors can be used with variable frequency drives to improve efficiency. From small 1-phase to large 3-phase motors, models are available for general use or hazardous locations.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
General purpose AC induction motors cover a wide range of applications and are typically controlled by across-the-line starters, i.e. contactors, manual motor starters, etc. All AutomationDirect general purpose 3-phase motors are inverter rated, allowing them to be controlled by AC drives since they can withstand the higher voltage spikes produced by these VFDs.
For part listings and specifications, go to Shop Now
Starting at
$167.00
(MTR2-P33-3BD36)
IronHorse MTS stainless steel washdown motors are built to handle the harshest environments; available in TEFC and TENV enclosures.
Starting at
$401.00
(MTSP-P33-3BD36R)
Starting at
$226.00
(MTCP2-001-3BD18)
Starting at
$262.00
(MTDP-001-3BD18)
Marathon single-phase steel ODP motors are available from 1/4hp to 5hp.
Starting at
$175.00
(4354)
Starting at
$655.00
(E2001A)
The well-known Marathon Globetrotter series of high-quality general purpose motors are also inverter rated for a wide variety of applications.
Starting at
$610.00
(GT0010A)
Stainless steel Washguard SST motors from Leeson are built tough, intended to withstand the most demanding washdown environments.
Starting at
$738.00
(191475.00)
Washguard White Duck motors from Leeson have a white epoxy finish that adds superior chemical resistance in addition to withstanding harsh washdown applications.
Starting at
$533.00
(114311.00)
WEG S series Rolled Steel general purpose AC induction motors provide dependable operation and a long lifespan for a low cost.
Starting at
$194.00
(.2536ES3E56C-S)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings