Electronic circuit protectors use microprocessors to monitor and process current, actuate semiconductor switches, provide precise setting options and short reaction times, and protect delicate downstream electronics. Multi-channel models distribute and monitor load currents over several circuits.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
An electronic circuit protector is a device used to protect electrical circuits from overcurrent or short circuits. Electronic circuit protectors often offer additional features and benefits compared to traditional mechanical circuit breakers:
For part listings and specifications, go to Shop Now
Electronic circuit protectors provide supplementary protection of 12 or 24 VDC circuits for up to 10A per channel, protecting against overloads and short circuits. NEC Class 2 rated models allow conversion from a non-NEC class 2 power supply to a Class 2 device.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings