Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Graphical HMI Devices > HMI Panels
  •   Shop  
  •   Overview  
  •    In Depth   
HMI Panels
HMI Panels

HMI panels provide operators with visual displays of data and operations for easy monitoring and control of automated systems. A variety of screen sizes and functionality (touch or non-touch) is available, from low-cost 3-inch C-more Micro panels to advanced CM5 touch panels up to 22 inches.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
HMI Panels
HMI Panels
Headless HMI Devices
Headless HMI Devices
HMI Accessories
HMI Accessories
Shop Now

HMI Panels

HMI panels have built-in screens for displaying system data and for interfacing with controllers/PLCs using screen objects. Numerous screen sizes are available from the compact 3-inch C-more Micro to the robust 22" CM5 HMI.

  • The CM5 HMI series has the highest performance of all our HMI families and the largest screen size available (22"). With an amazing 1.6GHz processor in the larger units (10" and above) and 43Mbytes of memory, these HMIs provide much better trending, extra data storage, faster communication, and improved file types including jpegs (compared to the legacy EA9 series).
  • The C-more Micro is a low-cost touch panel with a 3-inch or 4-inch screen that displays graphics as well as text (3-inch non-touch screen versions available); the low price allows customers with tight budgets to take advantage of graphic control panel features that are often found only in more expensive products.

For part listing and specifications, go to Shop Now

Learn More

C-more CM5 Series HMI Panels

The C-more CM5 series HMIs provide many hardware options with a variety of screen sizes and communication capabilities. All CM5 panels have serial and Ethernet ports that support many of the most popular industry protocols, including EtherNet/IP and Modbus. The 10" and larger models feature an additional Ethernet port, which could be used to share important data between two separate networks. The included USB ports provide in-an-instant connections for programming and peripherals like keyboards, USB-to-audio converters, barcode scanners, memory storage, etc. The embedded SD-card slot provides easy project transfers or up to an additional 2TB of data storage for important log files. CM5 HMIs also support the secure MQTT (with TLS) protocol which has become the frontrunner for many IIoT/ cloud applications.

  • 4", 7", 10", 12", 15", and 22" widescreen options
  • 16.7M colors and LED backlights
  • 800MHz or 1.6GHz Quad Core CPU
  • 43MB project memory
  • 12 to 24 VDC powered
  • Built in real-time clock with 30-day backup (no battery required)
  • NEMA 4/4X (indoor use only), IP65
  • FREE HMI programming software with powerful design tools and a project simulator
  • CM5 series HMIs support any legacy EA9 series project (created with V6.73 or later) for an easy panel upgrade

PDF Learn even more about C-more CM5 hardware and software

Starting at

(CM5-T4W)

Learn More

C-more Micro HMI Panels

C-more Micro HMIs are packed with features yet priced for the tightest of budgets. With screens as large as 4 inches, C-more Micro panels easily display text, graphics, and bitmaps to effectively communicate critical data to the operator.

  • 3" and 4" versions
  • Built-in Ethernet available on select 3-inch and 4-inch models
  • Five function keys with LED indicators (except EA3-T4CL)
  • Key functions can be configured differently for every screen and the indicator LEDs can be programmed for alarms or status indication
  • 5 to 12 software-selectable screen colors on 3-inch STN panels
  • 32,768 colors with LED backlight on 4-inch TFT panel
  • 3-inch panels require no extra power needed when connecting to AutomationDirect PLCs; 4-inch model requires an external power supply
  • NEMA 1, NEMA 4/4X indoor ratings
  • FREE HMI programming software

Starting at

(EA3-S3ML-RN)


Shop Now