Filter Results Clear All
You've selected:
> Programmable Controllers > CLICK PLUS PLCs (Stackable Micro Modular)
  •   Shop  
  •   Overview  
  •    In Depth   
CLICK PLUS PLCs (Stackable Micro Modular)
CLICK PLUS Programmable Controllers (Stackable Micro Modular)

Need help selecting CLICK PLUS PLC components?
Use our configuration tool to configure and order.

CLICK series controllers reliably execute logic and communications for small applications. CLICK PLUS PLCs offer the simplicity of the original CLICK plus advanced communications, motion control, and more. Additional I/O modules are available for CPU option slots or expansion I/O.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
CPUs
CPUs
Power Supplies
Power Supplies
CPU Option Slot Modules
CPU Option Slot Modules
Stackable I/O Modules
Stackable I/O Modules
ZIPLink Wiring Solutions
ZIPLink Wiring Solutions
Antennas
Antennas
CLICK PLUS PLC Accessories
CLICK PLUS PLC Accessories
Shop Now

CLICK PLUS (Stackable Micro Modular PLC)

Category Selection

  • CPUs
  • Power Supplies
  • CPU Option Slot Modules
  • Stackable I/O Modules
  • ZIPLink Wiring Solutions
  • Antennas
  • CLICK PLUS PLC Accessories
CLICK PLUS

Avoid controller overkill and get the simple control you need, for less:

CLICK PLUS vs Siemens price comparison

(click to enlarge)

FREE streamlined software with 25 straightforward ladder instructions
for control that gets right to the point.

CLICK Software screenshot (ladder logic)

(click to enlarge)

The CLICK PLUS PLC series combines the simplicity of the original CLICK with advanced features you wouldn't expect from a simple low-cost controller. Data logging, multi-axis motion control, Wi-Fi connectivity, MQTT communication, and increased security measures are just a few of the impressive features offered with this controller. (For lower cost and basic features, see the CLICK series.)

  • Six CPU options with varying degrees of capability so you can choose the features that best fit your application
  • Select your preferred communication method - wired, wireless (Wi-Fi), or both
  • Micro USB programming port for in-an-instant connections
  • Data logging with microSD support (on select models)
  • Serial and Ethernet options with MQTT, EtherNet/IP, and Modbus RTU/TCP capability
  • Use the on-board option module slot(s) to add I/O for a complete stand-alone PLC system, and/or expand the controller with the addition of up to eight stackable I/O modules
  • Add a specialty option slot module for Node-RED® programming (C2-NRED), OPC UA® networking (C2-OPCUA), and serial ASCII/Modbus RTU communication (C2-DCM)
  • Any CLICK PLUS CPU can be configured as a 3-axis PTO/PWM motion controller with multi-axis interpolation and numerous axis profiles
This link opens a PDF. CLICK PLUS PLC Overview
This link opens a PDF. CLICK Programming Software Overview
Goes to free download page Download the FREE Software
This link is to a video. CLICK PLUS PLC Tutorial/Overview Videos
FREE online PLC training, available 24/7/365!
This link opens a PDF. PLC Statement of Direction

For part listings and specifications, go to Shop Now

CPUs

CPUs

CLICK PLUS CPUs contain the processing power and I/O interface needed to perform logic operations, networking tasks, and many other functions required in an automated control system. CLICK PLUS CPUs are extremely versatile and can stand as complete PLC systems with over 400 stand-alone PLC combinations possible using CLICK PLUS option module(s).

Starting at
$102.00
(C2-01CPU)

LEARN MORE
Power Supplies

Power Supplies

Power supplies provide the DC power needed for proper controller operation. Any 24VDC power supply can be used to power the CLICK PLUS PLC. Two 24VDC power supplies designed to work specifically with CLICK PLUS CPUs are available, with up to 1.3A of output current.

Starting at
$54.00
(C0-00AC)

LEARN MORE
CPU Option Slot Modules

CPU Option Slot Modules

CLICK PLUS CPUs feature built-in option module slots that can be used to customize the I/O for a particular application. CPU option slot modules provide for a more versatile stand-alone controller with analog, discrete/TTL (high-speed capable), and relay combination option modules available.

A serial communication option slot module supports serial-heavy applications, and intelligent option slot modules offer advanced networking and control, including those with Node-RED and OPC UA capabilities.

Starting at
$61.00
(C2-14D1)

LEARN MORE
Stackable I/O Modules

Stackable I/O Modules

When a system requires more I/O than what is offered with the CLICK PLUS CPU option slot modules, stackable I/O modules can be used to expand the total system I/O count. A variety of discrete, analog, and temperature signals are available. Discrete (toggle switch) and analog (potentiometer) simulator modules are also available.

Starting at
$50.00
(C0-08ND3)

LEARN MORE
ZIPLink Wiring Solutions

ZIPLink Wiring Solutions

The ZIPLink connection module and cable system eliminates the normally tedious process of wiring programmable controller I/O to terminal blocks.

Starting at
$34.00
(ZL-RTB20)

LEARN MORE
Antennas

Antennas

To use the wireless feature of the CLICK PLUS PLCs, an antenna must also be purchased. Two versions of 2.4GHz antennas are available.

Starting at
$11.00
(SE-ANT210)

LEARN MORE
CLICK PLUS PLC Accessories

CLICK PLUS PLC Accessories

Accessories for the CLICK PLUS PLC system include terminal blocks, replacement batteries, programming cables, and microSD cards. The CLICK programming software can be downloaded for free; a software USB drive is available for purchase if needed.

Starting at
$3.25
(D0-MC-BAT)

LEARN MORE

Shop Now