AutomationDirect
Login | Register
Accounts & Orders
Cart
8
$929.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $929.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card |
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • E-books / White Papers
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Drives & Soft Starters > AC Variable Frequency Drives (VFD) > General Purpose VFDs
  •   Shop  
  •   Overview  
  •   In Depth  
AC Drives Home Select an AC Drive DC Drives Home Soft Starters Home
 
WEG
WEG CFW100 WEG CFW320 WEG CFW500 Software
DURApulse
GS10 GS20 GS30 GS4 Software
Toshiba
Toshiba AS3 Software
IronHorse
ACM ACG ACN NEMA 4X ES1 Software
Accessories

DURApulse GS20 and GS20X AC sensorless drives

DURApulse GS20 and GS20X bridge the gap between value and high-performance

DURApulse GS20(X) AC sensorless drives

Starting at $190.00

Already own this type of drive?

Starting at only $190.00 these feature-rich drives are a great value!

The GS20 and GS20X drives take what has worked well in the GS2 series drives, added Sensorless Vector and Field Oriented Control as well as expanded on the built-in I/O, added a built-in PLC and offers the option for Ethernet communications. If that isn't enough the GS20X comes with a NEMA 4X enclosure so you can install it in a wash-down location. You are going to have a hard time believing that a drive this feature-rich costs as little as it does.

  • 1/4 to 1 hp, 115 VAC (single-phase input)
  • 1/4 to 3 hp, 230 VAC (single-phase input, 1/2to 3 hp in GS20X)
  • 1/4 to 20 hp, 230VAC (1/2 to 7.5 hp in GS20X)
  • 1/2 to 30 hp, 460VAC (1/2 to 10 hp in GS20X)
  • 1 to 10 hp, 575VAC

GS20/GS20X Features

  • Speed control modes supported: V/Hz Control, Sensorless Vector Control, Field Oriented Control.
  • Torque Control Mode
  • 100kA short circuit current rating
  • STO - Safe Torque Off
  • Built-in PLC (up to 2,000 steps)
  • USB programming
  • Built-in RS485 communications (Modbus RTU)
  • Optional Ethernet communications Modbus TCP and EtherNet/IP
  • Generous built-in I/O
  • 2 Analog inputs, AI1: +/- 10VDC, 0-10VDC, 0-20mA/4-20mA, AI2: 0-10VDC, 0-20mA/4-20mA
  • 1 analog output 0-10VDC
  • 1 Frequency output
  • 7 Digital inputs, 2 digital outputs, 1 relay output
  • Zero-stack installation
  • GS2 mode to ease with migration from GS2 VFDs (not supported on GS20X)
  • GS20X adds NEMA4X enclosure and options NEMA 4X disconnect
  • Two-year warranty
  • UL, CE listed
DURApulse GS20(X) Comparison Chart
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
payment methods
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info