 Cookies are not enabled on your browser.
    Cookies are not enabled on your browser.



 
            
    
General purpose variable frequency drives (VFD) enable speed control for AC motors such as those in conveyors, fans, pumps and material handling. Available in capacities up to 30hp, various models offer V/Hz, sensorless vector or field oriented vector control modes.
 
              
                  Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Category Selection
General purpose AC drives typically offer more features and a larger selection of horsepower and voltage choices than a micro drive, and a lower cost than high performance drives. General purpose drives can be used for any number of applications including conveyors, pumps, fan, HVAC systems, and elevators. They provide the following benefits:
For part listings and specifications, go to Shop Now
 
                                DURApulse GS20 series vector control drives provide many common as well as advanced functions, all in a very compact unit. Features include dynamic braking, PID, removable keypad, and RS-485 Modbus communications. GS20 drives also offer single-phase input capability (all 230 VAC drives can be supplied single-phase), a built-in PLC, and an optional EtherNet/IP / ModbusTCP communication card.
DURApulse GS20 AC drives offer several speed control modes:
Expansive features include:
                                    Starting at
                                    
                                    
                                        $171.00
                                    
                                    (GS21-20P2)
                                
 
                                IronHorse ACG series sensorless vector AC drives provide state-of-the-art functionality in a compact and durable package. Features include built-in dynamic braking, torque limit capability, NEMA 1 conduit boxes, zero-stack installation, a robust construction that meets military standards, and an optional Ethernet module supporting Modbus TCP or EtherNet/IP.
                                    Starting at
                                    
                                    
                                        $181.00
                                    
                                    (ACG-20P5)
                                
 
                                WEG CFW320 variable frequency drives include all the features of the CFW300 plus add support for 460 VAC and an optional Ethernet communications module. The CFW320 series features contactor-style wiring and includes a built-in operator interface (HMI) and SoftPLC with free WPS programming software. Several I/O and communication modules are available to expand connectivity and control options.
                                    Starting at
                                    
                                    
                                        $200.00
                                    
                                    (CFW320A01P6S2NB20)
                                
 
                                WEG CFW300 variable frequency drives are ideal for applications on machines or equipment that require precise variable-speed control with easy setup and operation. The CFW300 series features a compact size and includes a built-in operator interface (HMI) and SoftPLC with free WPS programming software. A variety of plug-in option modules for additional I/O and communications protocols can be added to extend capabilities.
                                    Starting at
                                    
                                    
                                        $113.00
                                    
                                    (CFW300A01P6S2NB20)
                                
 Safe &
                Secure
   Safe &
                Secure
             
                
        Voted #1 mid-sized employer in Atlanta
        Check out our 
        
            job openings
        
    
 Updating...
 Updating...