AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Programmable Controllers > Productivity3000 PLCs (Modular)
  •   Shop  
  •   Overview  
  •   In Depth  
Productivity3000 Home Configure a Productivity3000 Go to the Productivity PLC family
 
Features
Hardware
Productivity3000 Hardware Configure a Productivity3000 Go to ZIPLink Selector Tool
Software
Software Overview Software Features What's New Mobile APP for iOS Browse the Help Files User Interface Application Tools Task Manager Ladder/Task Editor Instructions Pane Data View Window Download the Free Software
 
Support Tools

Advanced control from AutomationDirect

Productivity3000

Hardware Highlights

  • High-performance CPU with 50MB memory, fast scan time
  • Modular rack-based footprint with a variety of discrete and analog I/O option modules, up to 59K+ I/O.
  • Unmatched built-in communications capabilities, including local & remote I/O ports, EtherNet/IP and networking
  • Built-in EtherNet/IP Scanner and Adapter functionality
  • MQTT(S) support for easy IIoT/cloud networking
  • LCD on CPU
  • Easy integration of PS-AMC motion controllers, GS series drives, and Protos X field I/O
  • Patented LCD on ALL analog modules - helpful in troubleshooting and reading process values
  • Hot-swappable I/O
  • No module placement restrictions - any module in any slot, any base
  • No power budget limitations
  • Optional I/O terminal blocks or easy ZIPLink plug-and-play wiring
  • ABS certified for marine applications
  • and a two-year warranty to boot!

High-performance CPU $550.00, with 7 communication ports

The P3-622 has 50MB of memory and a powerful processor allowing it to do the work of at least four or five pieces of hardware compared to other controllers. With its seven built-in communication ports, it does the usual CPU stuff like storing and running the program, plus -

  • Tag database and program documentation storage in CPU (program pre-loaded on PC not necessary)
  • USB local I/O expansion (no local I/O expansion master module needed)
  • High-speed Ethernet port for HMI and peer-to-peer or business system networking (no Ethernet communications module needed)
  • Second Ethernet port can be used as a multipurpose Ethernet port or for remote I/O expansion (no Ethernet remote master module needed)
  • Support for EtherNet/ IP devices and MQTT(S) connections
  • Two serial ports for peripheral device interface or controller networking
  • USB data logging right from the CPU

Control made easy

With Productivity3000, you can get all the power you need for advanced applications with seven built-in communication ports, a variety of supported protocols, Ethernet or USB programming and an integrated LCD display - and that's just the CPU!

Control made easy with the Productivity 3000

When specifying pic

When specifying

With Productivity3000, we're giving you advanced features in a rugged PLC frame at a fraction of the cost compared to similarly equipped competitive products. Expansive communications capability built into the CPU is standard.

The FREE full-featured Productivity Suite software lets you take a test drive before you buy, plus no licenses to register, track or transfer.

When configuring

It's pretty simple - install the CPU in a rack, add local and/or remote I/O, even GS series drives. There's no power budget to calculate or other restrictions - install any module in any base.

Local and remote I/O ports are built into the CPU, as well as multiple Ethernet and serial ports for device and network communications.

Once you've connected the components, let the system auto-discover the hardware configuration and save it in your project. Modules are then electronically keyed to prevent incorrect replacement.

When configuring picture

When programming picture

When programming

Programming and commissioning a system with any type of automation controller is time consuming and can be a large part of your overhead. We've created powerful processes in the programming environment to reduce your development time.

Timesavers include combined ladder logic and function block programming; tag name database for easier documentation; task management that minimizes scan time; advanced instructions that simplify complex tasks, and an exhaustive HELP file that covers both hardware and software topics.


When troubleshooting

Run-time editing, hot-swappable I/O modules and onboard program documentation are tools that help you commission and troubleshoot your system more quickly and conveniently.

Use the built-in LCD display on the CPU for system diagnostics, configuration and troubleshooting.

The LCD interface built into each analog module allows you to view field signal levels without the hassle of an external meter.

When troubleshooting picture

P3 Remote base
Ziplink

Plenty of discrete and analog I/O modules

Numerous I/O modules capture and control a wide range of field signals.

  • Up to 64-point DC I/O
  • Up to 16-point AC I/O, isolated or non-isolated
  • Up to 16-point analog I/O; voltage, current or temperature
  • Up to 1MHz high-speed I/O

I/O modules can be placed in any slot, in any base - no need to remember special restrictions or calculate power budgets. And for critical systems, the hot-swap feature can save you from a downtime or worse.

To make I/O wiring fast and easy, use our ZIPLink cables and connector modules.

EtherNet/IP communication

With EtherNet/IP as a native protocol, we make it easier to connect to your existing devices. Whether you are configuring a new application or looking to expand an existing one, we can get you connected for less. Connect to existing EtherNet/IP enabled controllers, variable frequency drives and I/O.

Ethernet remote I/O like you've never seen

Connect up to 16 remote base groups from the P3-622's dual purpose Ethernet port. Each remote group supports up to four additional local bases. You could end up with over 59,000 I/O points!

Easy drive integration

Drive-intensive applications are a snap with this remote I/O network. Connect up to 32 AutomationDirect GS series AC drives on the Ethernet remote I/O network. Units are auto-discovered when configuration update is requested - it's that easy.


Don't wait. Get started now for FREE!

The Productivity Suite programming software is available for download free of charge. Take it for a test drive before you buy or get started on your project immediately. There are no licensing fees or maintenance charges to be concerned with and any subsequent upgrades are available for free download as well. If you need assistance, the embedded help file contains detailed information on over 260 topics; also check out our instructional videos or give us a call at 770-844-4200 - we are here to help.

FREE Software!

Download as often as you need. No license or key needed. Click here to download the free software.

Your success is our success!

As the world around us becomes more and more automated, an understanding of electrical control systems becomes more and more vital. To better serve our customers and the industry we rely on, we offer absolutely free online training to anyone looking to learn PLCs. No purchase necessary! This training covers both basic PLC fundamentals as well as specific training on the Productivity Suite Programming Software. Check out this free training here: www.automationdirect.com/plc-training

Free Technical Support
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info