Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
The Protos X field I/O system is designed to give you the exact I/O you need with the smallest footprint possible. A wide variety of power, expansion, and I/O modules are available with Modbus or EtherNet/IP communication links to the host controller.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Protos X Xpansion I/O system
(click to enlarge)
The Protos X "Xpansion" I/O System...
Using serial Modbus RTU (RS-485) or Ethernet Modbus TCP or Ethernet/IP communication protocols
The Protos X compact, modular field I/Osystem
allows a user to install remote field I/O devices without having to invest in another controller. The unique slim design and low cost of the Protos X I/O makes it the most practical distributed I/O available today. The ultra-slender form factor makes it easy to install on or near machine or application components, saving time and excess field wiring and speeding up troubleshooting. The ultra-compact design makes it perfect for applications where a typical PLC or I/O solution simply would not fit.
The Protos X field I/O series offers
Protos X System Requirements
For part listing and specifications, go to Shop Now
Bus Couplers are available in four configurations.
Eight DC I/O terminals are available.
Four AC I/O terminals are available.
18 analog I/O terminals are available.
A Bus End Terminal, located at the end of a terminal assembly, is required for proper I/O bus communication.
PX-CFGSW software configuration tool
The configuration tool is used to identify the Modbus addressing, Modbus function codes, and change certain bus coupler settings. The software tool is a free download from our Web site or it can be purchased separately on a USB drive.
The configuration software on USB drive is
$22.50
(PX-CFGSW)
PX-USB-232 configuration cable (USB)
A communications cable is available for configuration of the Bus Couplers. The cable has a USB type A connector for the PC and a 4-pin custom micro connector for the bus coupler.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings