Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Temperature transmitters support many sensor types and deliver outputs ideal for extending signals to controllers. Mounting options include DIN rail, connection head, and inline styles. Fixed range and programmable options are available; select models feature IO-Link or HART communication.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Temperature measurement signals are typically in the millivolt range, making them vulnerable to electrical noise and signal loss over long cable runs. Temperature transmitters convert these weak signals into more robust outputs, ensuring reliable and accurate measurements. They support a wide range of thermocouple, thermistor, and RTD types, with communication options including HART and IO-Link for seamless integration with modern control systems. A variety of installation options provides the flexibility to meet a wide range of application requirements.
For part listing and specifications, go to Shop Now
AutomationDirect FC series temperature transmitters deliver reliable signal conditioning for thermocouple, millivolt, and 3-wire RTD inputs. These compact transmitters are ideal for a wide range of industrial temperature monitoring applications.
Starting at
(FC-T1)
New!
The Define Instruments Javelin signal conditioner is a compact, loop-powered device engineered for accurate, dependable performance in demanding industrial environments. It supports a wide range of input types and delivers a standard 4-20 mA output for easy integration into process and control systems.
Priced at
(DEFINE-JAVELIN)
WAGO JUMPFLEX® 857 series signal conditioners and temperature transmitters deliver reliable performance with configurable input and output ranges, making them adaptable to a wide variety of applications. Built-in diagnostics on temperature models simplify troubleshooting and help reduce downtime. Convenient push-in connections and jumper slots at every terminal speed up wiring, minimize errors, and shorten maintenance time.
Starting at
(857-800)
ProSense SC6 series high density temperature transmitters feature an ultra-slim 6mm width, providing a compact solution for space-limited applications. These cost-effective signal conditioners are ideal for industrial automation and process control systems where accurate and reliable signal conversion and isolation is essential.
Starting at
(SC6-6102)
ProSense SCU series universal signal conditioners handle a wide range of sensor inputs, providing scaling, isolation, and signal conversion in one compact unit.
Starting at
(SCU-3100)
New!
The Define Instruments Sentry series is a DIN‑rail signal conditioner with the power of a process controller, featuring dual relays for heating, cooling, alarm, and pump‑duty control. Universal inputs, optional analog output, a bright LED display, and software configuration make it well‑suited for efficient commissioning and maintenance.
Starting at
(DEFINE-SENTRY-R2)
New!
The Define Instruments TM series delivers precise signal conversion in a compact DIN‑rail format. It features universal inputs, an isolated analog output, and a straightforward setup process for fast deployment in new or existing systems.
Starting at
(DEFINE-TM-2DLI)
New!
Define Instruments TM-2HL series head-mount programmable temperature transmitters deliver reliable, high‑accuracy performance in industrial applications. Designed for direct DIN Form B installation, these compact, loop‑powered modules support multiple sensor types, provide fast, stable measurements, and are easily configured through a simple USB programming interface.
Starting at
(DEFINE-TM-2HL)
The Endress+Hauser TMT142B iTEMP is a compact, rugged temperature transmitter designed for harsh environments. HART® compatibility ensures seamless integration with control systems, while advanced diagnostics improve safety and operational efficiency. The free SmartBlue App streamlines configuration and maintenance, even in hard-to-access locations.
Priced at
(TMT142B-1E60/1W9)
Endress+Hauser TMT36 iTEMP series head-mounted temperature transmitters enable fast commissioning and seamless integration with control systems via IO-Link. This advanced interface supports offline configuration, setup without process interruption, and simple plug-and-play replacement for minimal downtime. Comprehensive diagnostics ensure reliable performance and simplify maintenance.
Priced at
(TMT36-13A9/101)
Endress+Hauser TMT72 iTEMP series HART compatible programmable temperature transmitters provide exceptional reliability, accuracy, and long-term stability by converting signals from RTD, thermocouple (TC), resistance, and voltage inputs. They integrate easily into control and asset management systems and can be configured via HART® or wirelessly over Bluetooth using the free Endress+Hauser SmartBlue App.
Starting at
(TMT72-4LR3/142)
ProSense TTD-20 series temperature transmitters mount directly to the M12 connection port of select RTDs.
Starting at
(TTD-20-N40160F-H)
ProSense XTD2 series temperature transmitters are compact, DIN-rail-mounted signal conditioners that deliver accurate, isolated temperature signals for PLCs, meters, or controllers. Available in fixed-range and programmable models, they support a variety of input types and provide versatile solutions for a wide range of temperature sensing applications.
Priced at
(XTD2-0100F-PT1)
ProSense XTH2 series head-mounted fixed range and programmable temperature transmitters are compact signal conditioners designed for direct installation in DIN Form B sensor heads. They convert various sensor inputs into precise temperature signals for PLCs, meters, or controllers. Optional accessories offer versatile mounting/display options for select models to suit a wide range of applications.
Starting at
(XTH2-0100F-PT1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings