Cookies are not enabled on your browser.
Variable frequency drives (VFD) enable speed control for 3-phase AC motors such as those in conveyors, fans, pumps and shop tools. In ratings up to 300hp, the diverse lineup includes DURApulse GS series, Ironhorse, Toshiba, and WEG brands, with various environmental ratings and control modes.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Variable frequency drives control the speed of alternating-current (AC) induction motors. In addition to saving energy, VFDs also reduce inrush current when starting a motor and provide controlled acceleration/deceleration to help prolong AC motor life.
For part listing and specifications, go to Shop Now
WEG CFW100 Drives
WEG CFW100 drives offer high performance and compact size, with a built-in HMI and PLC. These micro drives offer sensorless vector (SVC), scalar (V/F), or voltage vector (VVW) control
DURApulse GS10 Drives
The DURApulse GS10 series offers high quality and abundant features. These drives support sensorless vector (SVC) or scalar (V/F) drive modes.
IronHorse ACM Drives
The IronHorse ACM drives offer sensorless vector or basic V/Hz speed control for single-phase input power drive applications.
IronHorse ES1 Drives
Our simplest drive that supports a single-phase input and outputs 230 VAC three-phase. No parameters or software required for the most basic applications.
DURApulse GS20 AC Drives
DURApulse GS20 general purpose vector control drives provide many standard and advanced functions, all in a compact unit. Speed control modes available include standard V/Hz with pulse input feedback, sensorless vector control (SVC), and ultra precise field oriented vector control (FOC).
IronHorse ACG Drives
The IronHorse ACG series of sensorless vector AC drives bridges the gap between a micro drive and high-performance VFD. These drives provide a variety of great features including dynamic braking, PID functionality, and RS-485 Modbus communication. All of the 230VAC and 460VAC models are fully capable of single-phase input capability (with derating), they offer several embedded analog and discrete I/O points, and can support up to two (2) independent IM motor parameter sets.
WEG CFW320 Drives
WEG CFW320 AC series drives are feature rich general purpose drives which include a built-in operator interface and SoftPLC. They also support scalar (V/Hz) or voltage vector (VVW) control. These drives include all the features of the CFW300 and add support for 460 VAC and optional Ethernet communications.
WEG CFW300 Drives
WEG CFW300 AC drives offer general purpose and ease-of-use with built-in HMI operator interface and SoftPLC, and support scalar (V/Hz) or voltage vector (VVW) control.
DURApulse GS30 AC Drives
DURApulse GS30 drives provide expanded parameter sets for greater versatility, several Ethernet communication options (including EtherCAT®), and advanced control modes including full closed loop for induction or permanent magnet AC motors.
Toshiba AS3 AC Drives
Toshiba is a brand known for ruggedness and durability. The AS3 drives include many great features built in, such as Ethernet communication, that are an added cost with other drives. On top of the many embedded features, optional features include EtherCAT communications, closed-loop vector control, and optional 120 vac IO card.
WEG CFW500 AC Drives
WEG CFW500 high-performance drives support closed-loop flux vector and torque control modes, available in sizes up to 150hp.
DURApulse GS4 AC Drives
DURApulse GS4 series AC drives handle applications up to 300hp, and support sensorless vector technology.
WEG CFW500 IP66 AC Drives
WEG CFW500 IP66 drives have the same closed-loop flux vector technology as the CFW500 IP20 in a NEMA 4X rated enclosure, in sizes up to 30hp.
IronHorse ACN/ACNND Series AC Drives
ACN series NEMA 4X drives offer standard V/Hz, slip compensation, sensorless vector control (SVC), and torque control. Configure these drives with the free, user-friendly VFD Suite configuration software.
DURApulse GS20X NEMA 4X AC Drives
GS20X series NEMA 4X drives offer standard V/Hz with pulse input feedback, sensorless vector control (SVC), and Field Oriented Vector control.
IronHorse ES1 Drives
Our simplest drive that supports a single-phase input and outputs 230 VAC three-phase. No parameters or software required for the most basic applications.
Option cards are available to increase the I/O or add communications capabilities. Modules are available for various DURApulse, Toshiba, IronHorse, and WEG drives.
Options include (check for compatibility with specific drives):
Newest Additions!
Newest Additions!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings