AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Manuals/Catalog/Enclosures/Non-Metal_(NEMA_4X_-a-_3R)/Non-Metallic_Enclosure_Sub-Panels
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
You are looking at:  Enclosures > Non-Metal (NEMA 4X & 3R) > Non-Metallic Enclosure Sub-Panels

  • Product Info
  • Overview
  • Technical Info
  • Manuals
/images/categories/p3_t_hwnm_sub.jpg
Premier (6 in. X 6 in. to 16 in. X 14 in.)
JIC (6 in. X 4 in. to 20 in. X 16 in.)
Slimline Junction (3 - 17 in. X 3 in. to 9 in. X 6 in.)
Pushbutton for 22mm & 30mm (1 PB to 25 PB)
Control NEMA 3R (30 in. X 20 in. to 60 in. X 36 in.)
Control NEMA 4X (30 in. X 20 in. to 60 in. X 36 in.)
Non-Metallic Enclosure Sub-Panels
Non-Metallic Enclosure Spare Parts & Accessories

Non-Metallic Enclosure Sub-Panels Manuals
No Non-Metallic Enclosure Sub-Panels Manuals are available.
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years