AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  AC Drives > AC Drives (Hitachi) > L100 Drives (Volts per Hertz ctrl mode) > L100 - 460V

Products Overview Technical Info Manuals
 
Categories:  L100 - 230V  L100 - 460V  

Shop for this product

Hitachi L100 Series Drives

Hitachi's L100 series drive is very affordable and has a small footprint. The L100 series offers V/F control with a full featured function set and PID control. The L100 is a good drive for applications such as material handling. Starting in a package size of less than 3 1/2" x 5", these drives bring adjustable frequency control to space- and cost-sensitive applications. Features include:

  • 16-stage multispeed operation mode
  • PID control
  • Use of integrated potentiometer or programming keypad for local speed setting
  • Remote keypad operation available
  • .25 to 10Hp
  • Voltage 230/460

NOTE: Due to regional distribution agreements, AutomationDirect cannot distribute the Hitachi brand AC drives in Mexico.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)