AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  AC Drives > AC Drives (Hitachi) > SJ100 Drives (sensorless vector or V/H ctrl modes) > SJ100 - 230V

Products Overview Technical Info Manuals
 
Categories:  SJ100 - 230V  SJ100 - 460V  

Shop for this product

Hitachi AC Drives - SJ100 Series

AutomationDirect carries Hitachi’s feature-packed SJ100 series AC drives at great prices.
Configure the drives with the standard keypad, a remote unit, or the DOP-PRO Windows-based configuration software.

The SJ100 series adjustable frequency microdrive is available in the following models:

  • Single or three-phase 200 V class
  • Three-phase 400 V class
  • Horsepower ratings: 1/2, 1, 2, 3, 5, and 7.5 Hp

NOTE: Due to regional distribution agreements, AutomationDirect cannot distribute the Hitachi brand AC drives in Mexico.


All models feature:

  • Sensorless vector control
  • V/ F control
  • 16-stage multispeed operation mode
  • PID control
  • Use of integrated potentiometer or programming keypad for local speed setting
  • External analog input (0-10 VDC or 4-20 mA) for remote frequency control
  • Output frequency range of 0.5 to 360 Hz
  • Electronic overload protection
  • Remote keypad operation available
  • Programmable inputs and outputs
  • 200 percent starting torque
  • Autotuning to set motor constants
  • Dynamic braking circuit
  • Optional remote operator with serial communication
  • Optional external Ethernet communications card



NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)