AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Cables/Operator_Interface/Optimate_Text_Panel_Cables
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
You are looking at:  Cables > Operator Interface > Optimate Text Panel Cables

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_oi_ocables.jpg
C-more Touch Panel & Micro-Graphic Panel Cables
Optimate Text Panel Cables
Other Panel Cables


Connection Cables for OptiMate Operator Interface Text Panels



  • OP-2CBL - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to a DL05, DL105, DL205, D3-350 or D4-450 CPU. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to RJ12 modular connector.

  • OP-2CBL-1 - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to the bottom port of a DL250 CPU. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to 15-pin male HD15 connector.

  • OP-2CBL-2 - Shielded cable to connect any OP400 series OptiMate unit to a DL05, DL06, DL105, DL205, D3-350 or D4-450 CPU. 2m (6.56ft) RS232C cable, RJ12 modular connector to RJ12 modular connector.

  • OP-3CBL - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to a DL340 CPU. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to RJ11 modular connector. (See OP-4CBL-2 if you are using a DL330 or DL330P with a DCU.)

  • OP-3CBL-1- Shielded cable to connect any OP400 series OptiMate unit to a D3-340 CPU. 2m (6.56ft) RS232C cable, RJ12 modular connector to RJ11 modular connector.

  • OP-4CBL-1 - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to a DL405 CPU 15-pin port. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to 15-pin D-shell male connector.

  • OP-4CBL-2 - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to a DL405 or DL350 CPU 25-pin port. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to 25-pin D-shell male connector. Can also be used to connect an OptiMate unit to a D3-330 or D3-330P CPU using a D3-232-DCU, or with the GE 90/30 Series.

  • OP-4CBL3 - Shielded cable to connect any OP400 series OptiMate unit to a DL405 CPU. 2m (6.56ft) RS232C cable, RJ12 modular plug to 15-pin D-shell male connector.

  • OP-ACBL-1 - Configuration cable to connect your personal computer to any OP600 or OP1000 series Optimation unit for setup and programming. Also used for connecting any OP600 or OP1000 series OptiMate unit to an Allen-Bradley SLC5/03 & SLC5/04 CPUs with a 9-pin connector. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to 9-pin D-shell female connector.

  • OP-ACBL-2 - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to an Allen-Bradley MicroLogix CPU. 2m (6.56ft) RS232C cable, 15-pin D-shell male to mini-DIN right-angle connector.

  • OP-ACBL-3 - Shielded cable to connect any OP400 series OptiMate unit to an Allen-Bradley SLC5/03 & SLC5/04 CPUs with a 9-pin connector. 2m (6.56ft) RS232C cable, RJ12 modular connector to 9-pin D-shell female connector.

  • OP-ACBL-4 - Shielded cable to connect any OP400 series OptiMate unit to an Allen-Bradley MicroLogix CPU. 2m (6.56ft) RS232C cable, RJ12 modular connector to Mini-DIN right angle connector.

  • OP-CCBL - Configuration cable to connect your personal computer to any OP400 series Optimation unit for setup and programming. 2m (6.56ft) RS232C cable, RJ12 modular plug to 9-pin D-shell female connector. OP-PS400 power supply also required to configure OP400 panels.

  • OP-CMCON-1 - Package of 4 crimp-on ribbon cable connectors for the OP-9001 Communication Master. Ribbon cable not included. See the OP-9001 manual for recommended cable types.

  • OP-CMCON-2 - Package of 4 solder type connector kit for the OP-9001 Communication Master. Cable not included. See the OP-9001 manual for recommended cable types.

  • OP-CMCON-3 - Package of 2 D-shell connectors with terminal blocks for use with the OP-9001 Communication Master. Makes multidrop cable installation easier. See the OP-9001 manual for recommended cable types.

  • OP-MCBL-1 - Shielded cable to connect any 1000 Series OptiMate unit to MODBUS (RTU) with an RJ45 connector. 2m (6.56ft) RS232C cable, 15-pin D-shell male to RJ45 connector.

Optimate Text Panel Connection Cables

OptiMate Connection Cables Overview

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years