Micro (M12) Quick Disconnect Cables
- Quick-disconnect cables
have a 5 socket (3 or 4 wires attached) M12 female connector on one end and 3 or 4 wire open leads on the other end to provide fast and easy connection between field devices and terminal connections. A “lock in place” nickel plated brass coupling nut resists high levels of shock and vibration.
- Patch cables
have M12 connectors at each end (one male and one female with coupling nuts) to connect field devices.
- LED versions
of each type of cable have three LEDs - one power (green) and two active (yellow).
|
 |
Axial Cables and right-angle cables with quick-disconnect plugs
- Industry standard axial and right-angle M12 screw-lock connectors
- 2m, 5m and 7m quick-disconnect cable lengths
- PVC (polyvinyl chloride) jacket for typical industrial applications
- PUR (polyurethane) jacket for oily and direct sunlight applications
- Quick-disconnect cables listed can be used with patch cables
- IP67 rated
- M12 quick-disconnect cables start at $9.25
|
 |
Cables with LED and quick-disconnect plugs ... New!
- Industry standard M12 right angle female plug
- These quick-disconnect cables can be used with patch cables
- 2m, 5m and 10m quick-disconnect cable lengths
- PUR (polyurethane) jacket for oily and direct sunlight applications
- IP67 /IP68 / IP69K, II rated
- LED indication for 10-36 VDC PNP sensors only
- M12 quick-disconnect cables with indicator LEDs start at $11.00
|
|
Patch Cables with quick-disconnect plugs on each end
- Industry standard M12 screw-lock connectors
- Axial cable and right-angle cable connector models
- 1m and 3m patch cable lengths
- PVC (polyvinyl chloride)jacket for typical industrial applications
- IP67 rated
- M12 quick-disconnect patch cables start at $9.25
|
|
Patch Cables with LED ... New!
- Right-angle M12 female plug with LED indication on one end and axial male plug on the other end
- 0.3m, 0.6m, 1m, 2m, 5m, and 10m patch cable lengths
- PUR (polyurethane) jacket for oily and direct sunlight applications
- IP67 /IP68 / IP69K, II rated
- LED indication for 10-36 VDC PNP sensors only
- M12 quick-disconnect cables with LED indicators start at $11.00
|
|
|
Micro (M12) Quick Disconnect Cables Overview
|
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.