AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Connector & Communications Modules.

Products Overview Technical Info Manuals
 
Categories:   Connector Cables.   Connector & Communications Modules.  

Shop for this product


ZIPLink Cable Connector and Communications Modules

Cut your PAC and PLC wiring time from hours down to minutes using ZIPLink Connector and Communications Modules!

The ZIPLink module and cable system eliminates the normally tedious process of wiring PAC or programmable logic controller (PLC) I/O to terminal blocks.
  • Simply plug one end of a ZIPLink cable into a Productivity3000 PAC I/O module, DirectLOGIC I/O module or CLICK CPU I/O module and the other end into a ZIPLink connector module. It’s that easy!

  • ZIPLinks are also used for AutomationDirect GS Series, DuraPulse, and SureServo AC Drive wiring solutions.

  • ZIPLinks use half the space, at a fraction of the total cost of terminal blocks.

  • ZIPLink cables and modules are available in a variety of styles to suit your needs.
ZIPLink Legacy to New Generation Conversion Guide
This pdf document (700 KB) will help you in converting from the legacy ZIPLink cable components to the new generation of ZIPLink cables and wiring solutions. You will need to know the part number of the legacy ZIPLink module you are using now and the PLC I/O module to which you are connecting before you proceed. Please be careful to select the proper PAC or PLC cables for your specific application.


Available ZIPLink modules include:
ZIP Links Cable Connector Modules
ZL-RTB20 ZipLink module ZIPLink Feedthrough Connector Modules
Feedthrough modules provide low-cost and compact field wiring screw termination solutions for quickly connecting ZIPLink cables with PLCs.
• ZL-RTB20 • ZL-RTB40 • ZL-RTB50
Feedthrough Modules Overview

ZL-RFU20 ZipLink Module Fuse Modules
Fuse modules provide fuse protection for PLC output devices. The 16 and 32-point ZIPLink fuse modules include replaceable fuses and finger safe fuse holders. Use with CLICK, DL05/06/205/305/405 PLCs.
• ZL-RFU20 • ZL-RFU40
Fuse Modules Overview
ZL-RRL16-24 Ziplink module 24V DC-Powered Relay Module
DC-powered relay module provides isolation, switches high current (10A) loads, is offered in 16 points, and includes diode protection to prevent voltage spikes from damaging PLC I/O modules. Relays are included with the module.
• ZL-RRL16-24
24V DC-Powered Overview

ZL-RLS4-24 24VDC Stand-Alone Relay Modules
Single and four-socket 24 VDC stand-alone relay modules use plug-in relays for switching high current (10A) loads. Relays are included with the ZIPLink modules.
• ZL-RLS1-24 • ZL-RLS4-24
24VDC Stand-Alone Overview

ZL-RLS4-120 120VAC Stand-Alone Relay Modules
AC-powered stand-alone relay modules provide isolation, switch high current (10A) loads and are offered in single or 4-socket modules. Relays are included with the modules.
• ZL-RLS1-120 • ZL-RLS4-120
120VAC Stand-Alone Overview
ZL-LTB16-24 Sensor Input Modules
ZIPLink LED modules provide simple and logical termination for 3-wire sensors or other devices. These modules offer visual LED indication of device input status for quick troubleshooting. The LED/sensor modules are available in 16 and 32-point versions.
• ZL-LTB16-24 • ZL-LTB32-24
Sensor Input Modules Overview

ZL-TSD8-24 Ziplink module 24VDC and 120VAC Transorb Modules
ZIPLink transorb diode modules are 8-channel devices used to suppress counterelectromotive force (CEMF) generated by switching inductive loads, which can cause unexpected PLC system shutdowns.
• ZL-TSD8-24 • ZL-TSD8-120
Transorb Modules Overview

ZL-RTB-DB25 Ziplink module D-Sub Feedthrough Modules
Available in 9-pin, 15-pin or 25-pin versions; these ZIPLink connector modules provide a fast, convenient method of transitioning between DSub connectors and field wiring through the use of screw terminals.
• ZL-RTB-DB09 • ZL-RTB-DB15 • ZL-RTB-DB25
D-Sub Feedthrough Modules Overview
ZL-RTB-RJ12 Ziplink module RJ12 Feedthrough Module
The ZIPLink RJ12 feedthrough module provides convenient break-out of wiring to terminal blocks.
• ZL-RTB-RJ12
RJ12 Module Overview
ZL-CMA15L Ziplink module Communications Port Adapters
These ZIPLink communication adapters have screw terminal connections for the DL06 PLC, D2-250-1 and D2-260 CPUs. The ZL-CMA15L adapter offers transmit and receive LEDs, a jumper selectable network termination resistor, and circuit surge protection.
• ZL-CMA15 • ZL-CMA15L
Communications Adapters Overview

ZL-CDM-RJ12X10 Ziplink module Communication Distribution Modules
The ZIPLink RJ12 multi-port distribution modules allow RS485 multi-drop connections. Uses include serial network multi-drop to GS, DuraPulse, and SureServo AC drives; DirectLOGIC and CLICK PLCs.
• ZL-CDM-RJ12X4 • ZL-CDM-RJ12X10
Distribution Modules Overview
ZL-RELAY-24X4 Ziplink module Accessories
Replacement relays are offered with a 24VDC coil or 120VAC coil and are for use with the ZIPLink relay modules. (Sold in packages of 4).
• ZL-RELAY-24X4 • ZL-RELAY-120X4
Accessories Overview


AutomationDirect PLC Cables, Drive Cables and ZIPlinks Connection Modules Selection Overview


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement