| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
![]() | Current Limiting Class CC |
Class CC fuses are current limiting fuses with rejection tips on the bottoms to prevent them from being used
in holders not rated similarly.
A Current-Limiting Fuse meets the following three conditions:
|
HCLR Series - Current Limiting Class CC FusesApplicationsBest applied for resistive heating and lighting loads.Features:
Specifications
Voltage Rating: HCLR - 600 VAC Ampere Rating: 0.5 - 30 Amps Interrupting Rating: 200,000 RMS Symmetrical Amps Current Limiting: Class CC Fuse Agency Approvals
CSA Certified HRCI-MISC per C22.2, No. 248.4 CE Compliant |
|
HCTR Series - Current Limiting Class CC FusesApplicationsIdeal as primary protection for control power transformers (such as our CPT Series) or solenoids.Features:
Specifications
Voltage Rating: HCLR - 600 VAC Ampere Rating: 0.25 - 30 Amps Interrupting Rating: 200,000 RMS Symmetrical Amps Current Limiting: Class CC Fuse Agency Approvals
CSA Certified HRCI-MISC per C22.2, No. 248.4 CE Compliant |
|
EDCC Series - Current Limiting Class CC FusesApplicationsSpecifically designed for motor protection, provides excellent current limiting capabilities. Use for protection of small horsepower motor circuits or other circuits requiring small dimension, time-delay fuses. Recognized for NEC branch circuit protection and Type 2 coordinated applications for IEC or NEMA motor starters/contactors. For control transformer applications, refer to HCTR series fuses.Features:
Specifications
Voltage Rating: HDCC - 600 VAC or 300 VDC Ampere Rating: 0.5 - 30 Amps Interrupting Rating: 200,000 RMS Symmetrical Amps Current Limiting: Class CC Fuse Agency Approvals
CSA Certified HRCI-MISC per C22.2, No. 248.4 CE Compliant UL Listed DC Rating (per 198L): - Voltage Rating: EDCC (0.5-2.25A, 20-30A) 300 VDC - Interrupting Rating: 20,000 Amps DC |
|
I2t (Ampere Squared seconds): A measure of the thermal energy associated with current flow. I2t is equal to (IRMS)2 x t,
where t is the duration of current flow in seconds. Clearing I2t: The total I2t passed by a fuse as the fuse clears a fault, with t being equal to the time elapsed from the initiation of the fault to the instant the fault has been cleared. Melting I2t: The minimum I2t required to melt the fuse element. Ampere Rating: The continuous current carrying capability of a fuse under defined laboratory conditions. The ampere rating is marked on each fuse. Available Fault Current: The maximum short-circuit current that can flow in an unprotected circuit. Breaking Capacity / Interrupting Rating: A fuse must be able to open the circuit under a short circuit condition without endangering its surroundings. The breaking capacity or interrupting rating of a protective device is the maximum available current, at rated voltage, that the device can safely open without rupturing. Current-Limiting Range: The available fault currents a fuse will clear in less than ½ cycle, thus limiting the actual magnitude of current flow. Current Rating: The current rating of a fuse identifies its current-carrying capacity based on a controlled set of test conditions. Each fuse is marked with its current rating. |
Element: A calibrated conductor inside a fuse that melts when subjected to excessive current. The element is enclosed
by the fuse body and may be surrounded by an arc-quenching medium such as silica sand. The element is sometimes referred to as a link. Fast-Acting Fuse: This is a fuse with no intentional time-delay designed into the overload range. It is sometimes referred to as a “single-element fuse” or “non-delay fuse.” Fault Current: Short-circuit current that flows partially or entirely outside the intended normal load current path of a circuit component. Values may be from hundreds to many thousands of amperes. Ferrule: The cylindrical brass, bronze or copper mounting terminals of fuses with amp ratings up to 60 amperes. The cylindrical terminals at each end of a fuse fit into fuse clips. Overcurrent: A condition which exists in an electrical circuit when the normal load current is exceeded. Overcurrents take on two separate characteristics-overloads and short circuits. Time delay fuse: A fuse with a built-in time delay that allows temporary and harmless inrush currents to pass without operating, but is so designed to open on sustained overloads and short circuits. Voltage rating: A maximum open circuit voltage in which a fuse can be used, yet safely interrupt an overcurrent. Exceeding the voltage rating of a fuse impairs its ability to clear an overload or short circuit safely. |
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.