AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Circuit Protection /... > Fuses & Fuse Holders > Current Limiting Class J > Class J (225-600 Amp) Fuses & Holders

Products Overview Technical Info Manuals
 
Categories:   Class J (1-200 Amp) Fuses & Holders   Class J (225-600 Amp) Fuses & Holders  

Shop for this product
Get the protection you need at a price you'll love!


Class J fuse specifications in pdf format

Industrial Electronic Fuses - Current Limiting Class J Class J Fuses

Edison JDL Class J fuses are among the most current limiting time-delay fuses available. Their small physical size and high performance characteristics make Class J fuses ideal for any space-limited application.

New! ...Current ratings up to 600 amps on class J current limiting fuses!

A Current-Limiting Fuse meets the following three conditions:
  1. Interrupts all available overcurrents within its interrupt rating.


  2. Within its current limiting range, limits the clearing time at rated voltage to an interval equal to, or less than, the first major or symmetrical current loop duration.


  3. Limits peak let-through current to a value less than the available peak current.
Select the "Technical Info" tab above (or see our catalog) to refer to the fuse selection guide, which includes a general summary of the specifications included for each fuse type.

This selection guide does not include the many variables that can exist for specific situations such as local codes, unusual temperature, or other operating conditions.

When selecting fuses, be sure to comply with any applicable PUBLIC SAFETY standards that apply to Overcurrent Protection Devices (OPD).


JDL Series - Current Limiting Class J Fuses

Applications

    Recommended for Type 2 (no damage) protection of IEC style motor starters and contactors.
    Use to protect lower interrupting rated circuit breakers.
    All general purpose circuits with inductive (high inrush) loads, including motor and motor branch circuits, and transformer circuits.
    Also suitable for lighting loads.

Features:

  • Space saving dimensions compared to Class R fuses
  • Dual-Element construction provides superior time-delay to pass harmless motor or transformer surges
  • High performance with fatigue-free cycling capabilities
  • Extremely current limiting

Specifications

    Dual-Element, Time Delay Fuses
    Voltage Rating: JDL - 600 VAC
    Ampere Rating: 1 - 600 Amps
    Interrupting Rating: 200,000 RMS Symmetrical Amps
    Self-Certified Interrupting Rating: 300,000 RMS Symmetrical Amps

    Current Limiting: Class J Fuse

    Self-Certified DC Ratings:
    - Voltage Rating: JDL (1-600) 300 VDC
    - Interrupting Rating: JDL 20,000 Amperes DC

Agency Approvals

    UL Listed, Class Class J, Guide JDDZ, File E162363
    CSA Certified HRCI-MISC per C22.2, No. 248.8

Fuse Construction and Operation

Electronic Fuse cross-section The typical fuse consists of an element which is surrounded by a filler and enclosed by the fuse body. The element is welded or soldered to the fuse contacts (blades or ferrules).

The element is a calibrated conductor. Its configuration, mass and the materials employed are selected to achieve the desired electrical and thermal characteristics. The element provides the current path through the fuse. It generates heat at a rate dependent on its resistance and the load current.

The heat generated by the element is absorbed by the filler and passed through the fuse body to the surrounding air. The filler material, such as quartz sand, provides effective heat transfer and allows for the small element cross-section typical in modern fuses. The effective heat transfer allows the fuse to carry harmless overloads. The small element cross section melts quickly under short-circuit conditions. The filler also aids fuse performance by absorbing arc energy when the fuse clears an overload or short circuit.

When a sustained overload occurs, the element will generate heat at a faster rate than the heat can be passed to the filler. If the overload persists, the element will reach its melting point and open. Increasing the applied current will heat the element faster and cause the fuse to open sooner. Thus, fuses have an inverse time current characteristic: that is, the greater the overcurrent, the less time required for the fuse to open the circuit.

This characteristic is desirable because it parallels the characteristics of conductors, motors, transformers, and other electrical apparatus. These components can carry low-level overloads for relatively long periods without damage. However, under high-current conditions, damage can occur quickly. Because of its inverse time current characteristic, a properly applied fuse can provide effective protection over a broad current range, from low-level overloads to high-level short circuits.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement