AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Circuit Protection /... > Fuses & Fuse Holders > Current Limiting Cla... > Class RK1 (225-6000 Amp) Fuses & Holders

Products Overview Technical Info Manuals
 
Categories:   Class RK1 (1-200 Amp) Fuses & Holders   Class RK1 (225-6000 Amp) Fuses & Holders  

Shop for this product
Get the protection you need at a price you'll love!


Class RK1 fuse  specifications in pdf format

Industrial Fuses - Current Limiting Class RK1 Fuses Class RK Electronic Fuses

LENRK/LESRK series fuses have up to 40% more current limitation and up to 350% more Amps-Squared-Second (I2t) limitation under fault conditions than ECNR/ECSR series fuses, reducing the potential for damage. They also offer a better selection for electrical power system designers and superior short circuit protection for breakers having inadequate interrupting ratings. ECNR/ECSR and LENRK/LESRK fuse lines are physically interchangeable (and electrically interchangeable per U.L. equipment listing conditions). We recommend them as a practical, economical way to upgrade systems in many situations.

New! ...Current ratings up to 600 amps on RK1 current limiting fuses!

A Current-Limiting Fuse meets the following three conditions:
  1. Interrupts all available overcurrents within its interrupt rating.


  2. Within its current limiting range, limits the clearing time at rated voltage to an interval equal to, or less than, the first major or symmetrical current loop duration.


  3. Limits peak let-through current to a value less than the available peak current.
Select the "Technical Info" tab above (or see our catalog) to refer to the fuse selection guide, which includes a general summary of the specifications included for each fuse type.

This selection guide does not include the many variables that can exist for specific situations such as local codes, unusual temperature, or other operating conditions.

When selecting fuses, be sure to comply with any applicable PUBLIC SAFETY standards that apply to Overcurrent Protection Devices (OPD).


LENRK Series - Class RK1 Dual Element Time Delay Fuses

Applications

  • Recommended for AC power distribution system mains, feeders, and branch circuits
  • Protection of motors and motor branch circuits
  • Type 2 protection for IEC components
  • All general-purpose applications including lighting, heating and other non-inductive loads

Features:

  • True dual - element spring - trigger construction allows sizing of 125% FLA for motor backup protection
  • Superior overload and cycling capabilities
  • Extremely current limiting; provides superior short circuit component protection

Specifications

    Time Delay
    Voltage Rating: LENRK - 250 VAC
    Ampere Rating: 10 - 600 Amps
    Interrupting Rating: 200,000 RMS Symmetrical Amps
    Self-Certified Interrupting Rating: 300,000 RMS Symmetrical Amps
    Current Limiting: RK1 Fuse

    Self-Certified DC Ratings:
    - Voltage Rating: LENRK (.2-600) 125 VDC
    - Self-Certified Interrupting Rating: LENRK 20,000 Amperes DC

Agency Approvals

    UL Listed, Class RK1, Guide JDDZ, File E162363
    CSA Certified HRCI-R per C22.2, No. 248.12

LESRK Series - Class RK1 Dual Element Time Delay Fuses

Applications

  • Recommended for AC power distribution system mains, feeders, and branch circuits
  • Protection of motors and motor branch circuits
  • Type 2 protection for IEC components
  • All general-purpose applications including lighting, heating and other non-inductive loads

Features:

  • True dual - element spring - trigger construction allows sizing of 125% FLA for motor backup protection
  • Superior overload and cycling capabilities
  • Extremely current limiting; provides superior short circuit component protection

Specifications

    Time Delay
    Voltage Rating: LESRK - 600 VAC
    Ampere Rating: 5 - 600 Amps
    Interrupting Rating: 200,000 RMS Symmetrical Amps
    Self-Certified Interrupting Rating: 300,000 RMS Symmetrical Amps
    Current Limiting: RK1 Fuse

    Self-Certified DC Ratings:
    - Voltage Rating: LESRK (.25-30) 200 VDC, (35-600) 300 VDC
    - Self-Certified Interrupting Rating: LESRK 20,000 Amperes DC

Agency Approvals

    UL Listed, Class RK1, Guide JDDZ, File E162363
    CSA Certified HRCI-R per C22.2, No. 248.12




NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement