Current Limiting Class T Industrial Fuses
Extremely Fast-Acting Class T Edison Fuses
TJN and TJS Class T fuses are extremely fast-acting industrial fuses in a compact, space-saving size. These Edison fuses are ideal as the main fuse protection
for panel boards, load centers, meter stacks, and AC drives. These type T fuses are also referred to as fast blow fuses or high speed fuses.
- Class TJN: 300 VAC, 1-200 Amp, 225-600 Amp
- Class TJS: 600 VAC, 1-200 Amp, 225-600 Amp
Current limiting class T fuses start at $6.75
each and are sold in 1, 5 or 10 fuses per pack.
Features
- Extremely current limiting
- High speed fuse; no intentional time delay; opens very quickly on overload
- Silver link construction provides superior component protection against fault currents
- Space saving dimensions
Specifications
- Voltage Rating:
- TJN: 300 VAC
- TJS: 600 VAC
- Ampere Ratings: 1–600 Amps
- Interrupting Rating: 200,000
- RMS Symmetrical Amps
- Self-Certified Voltage Ratings (DC):
- TJN (15–600): 160 VDC
- TJS (15–400): 300 VDC
- Self-Certified Interrupting Ratings (DC):
- TJN (15–600): 20,000 Amps DC
- TJS (15–400): 10,000 Amps DC
- Current Limiting: Class T Fuse
Class T Fuses Overview
|
Applications for class T fuses
- Recommended for protection of non-inductive loads such as lighting and resistance-heating circuits
- Use to protect lower interrupting- rated circuit breakers when series rated with Class T fuses
- For motor protection, size at 300% FLC; provides short-circuit protection only
- Drive fuses: Use for short-circuit protection of AC drives
Agency Approvals
- UL Listed, Class T, Guide JDDZ, File E162363
- CSA Certified HRCI-T per C22.2, No. 248.12, File # 53787
- CE
- REACH
|
For more details - select the desired product category and select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.