AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Circuit_Protection_-z-_Fuses_-z-_Disconnects/Fuses_-a-_Fuse_Holders/Fuse_Holders,_Fuse_Blocks_-a-_Accessories/Class_J_Fuse_Holders,_Fuse_Blocks,_-a-_Accessories
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
You are looking at:  Circuit Protection /... > Fuses & Fuse Holders > Fuse Holders, Fuse B... > Class J Fuse Holders, Fuse Blocks, & Accessories

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p4_t_fuseholderclassj.jpg
Small Dimension 1/4 inch Fuse Holders & Accessories
Small Dimension 5mm Fuse Holders & Accessories
Midget and Class CC Fuse Holders, Fuse Blocks, & Accessories
Class J Fuse Holders, Fuse Blocks, & Accessories
Class T Fuse Holders, Fuse Blocks, & Accessories
RK1 & RK5 Fuse Holders, Fuse Blocks, & Accessories


Class J Fuse Holders and Fuse Blocks

Quality industrial fuse products at low prices!

Features
  • Class J Fuses
  • DIN rail or panel mounting features
  • Choice of LED indicator or non-indicating fuse holder
  • Comes in standard 1-, 2- and 3-Pole ganged assemblies where all fuses are extracted simultaneously
  • Meets requirements of IEC 60529 for IP-20 finger safe rating
  • Fuse holder wire ports dual wire rated from 18 to 3 AWG
Class J Agency Approvals
  • UL Listed per UL 512, Guide IZLT, File E14853
  • CSA Certified per C22.2 Nos. 39 Class 6225-01, File LR47235
  • Other Electrical Certifications: CE compliance for the European Union Low Voltage Directive
 Class J Fuse Holders & Fuse Blocks
Class J Fuse Holders Overview

Class J Fuse Blocks Overview

A fuse puller and the multi-pole connection kit to connect multiple Class CC and Midget Class fuse holders together are also available. The kit consists of 6 connectors and 3 handle pins to connect up to 4 fuse holders.
Fuse Accessories Overview



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years