1/4 Inch Fuse Terminal Blocks
1/4 Inch Fuse Terminal Blocks and Accessories
Fuse blocks are available for 1/4" size fuses, either with or without a blown fuse LED. LED fuse blocks are polarity sensitive.
They are gray in color. The modular design
allows additional poles to be added in the field using a pin-assembly kit.
General features include:
-
Virtually vibration-proof clamping system
-
Internal jumpers
-
Protective moldings
-
Funneled wire entry
-
Wire stops
-
Snap-on solid foot
-
Captive screws
-
Zinc dichromate-plated, hardened steel screws and clamps
-
Nickel-plated, copper current bar
Models available include:
-
DN-F6 - Fuse terminal block 6AWG, 30A, 600V, 1 1/4 x 1/4 inch
-
DN-F6L110 - Fuse terminal block w/LED, 600V, 30A, 18-6, 1 1/4 x 1/4 inch, 110V AC/DC
-
DN-F6L220 - Fuse terminal block w/LED, 600V, 30A, 18-6, 1 1/4 x 1/4 inch, 220V AC/DC
-
DN-F6L24 - Fuse terminal block w/LED, 600V, 30A, 18-6, 1 1/4 x 1/4 inch, 12V-24V AC/DC
Accessories
-
DIN Rails
-
End brackets
-
End covers
-
Angled support bracket
Fuse Terminal Blocks Overview