AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Circuit Protection / Fuses / Disconnects > Fuses & Fuse Holders > GS Drives Fuse Kits & Spare Fuses

Products Overview Technical Info Manuals
Categories:   Current Limiting Class CC    Current Limiting Class J    Current Limiting Class RK5    Current Limiting Class RK1    General Purpose - Class M (Midget)    Small Dimension Electronic Glass    Small Dimension Electronic Ceramic    PLC Spare Fuses   GS Drives Fuse Kits & Spare Fuses   Fuse Holders, Fuse Blocks & Accessories   

Shop for this product


Fuse Kits for GS1, GS2 and DURApulse Series AC Drives

Circuit protection
Circuit protection devices are essential to prevent costly damage to your AC drive application equipment.
Fuse kits are available for the GS1, GS2 and DURApulse (GS3) series AC drives.

The fuse kits consist of fuse block(s)and fuses sized to match each GS1, GS2, or DURApulse series AC drive.
Replacement fuses are also available.

Fuse kits are available in 115, 230 or 460 V single-phase or 3-phase input models.
GS1 and GS2 series Fuse Kit part numbers typically appear as GS-1xxx-FKIT-xx or GS-2xxx-FKIT-xx series products.

NOTES: Select the "Technical Info" tab or refer to our product catalog for technical specifications.
Select the "Products" tab for a complete listing of part numbers for the selected product category.


--------------------------------------------------------------------------------------------------------------------------------
Fuse Kits for DURApulse AC Drives (GS3 Series)

Circuit protection
Fuse kits are available from AutomationDirect for the DURApulse AC drives
(select the "Technical Info" tab or refer to our catalog for technical specifications).

Each fuse kit consists of fuse block(s) and fuses sized to match the corresponding DURApulse AC drive.

Replacement fuses are also available (GS-xxxx-FUSE) and are listed in the specification tables next to their companion fuse kits.
Fuse ratings are for 300 Volts (from 20 A - 500 A) and for 600 Volts (from 10 A to 600 A).

DURApulse series fuse kits are designed for larger drives.

Available models include:


------------------------------------------------------------------------------
Fuse Kits - Three Pole - Fuse Rating 300 V (20 A to 60 A)

These fuse kits support a wire range of Al/Cu #2-14 and use a type A3T fuse.

  • GS-21P0-FKIT-3PH
  • GS-22P0-FKIT-3PH
  • GS-23P0-FKIT-3PH
  • GS-25P0-FKIT


------------------------------------------------------------------------------
Fuse Kits - Three Pole - Fuse Rating 300 V (100 A to 500 A)

These fuse kits support a wire range of Al/Cu 2/0-#6 and use a type A3T fuse.

  • GS-27P5-FKIT
  • GS-2010-FKIT
  • GS-2015-FKIT
  • GS-2020-FKIT
  • GS-2025-FKIT
  • GS-2030-FKIT
  • GS-2040-FKIT
  • GS-2050-FKIT


------------------------------------------------------------------------------
Fuse Kits - Three Pole - Fuse Rating 600 V (10 A to 50 A)

These fuse kits support a wire range of Al/Cu #2-14 and use a type A6T fuse.

  • GS-41P0-FKIT
  • GS-42P0-FKIT
  • GS-43P0-FKIT
  • GS-45P0-FKIT
  • GS-47P5-FKIT


------------------------------------------------------------------------------
Fuse Kits - Three Pole - Fuse Rating 600 V (70 A to 600 A)

These fuse kits support a wire range of Al/Cu 2/0-#6 and use a type A6T fuse.

  • GS-4010-FKIT
  • GS-4015-FKIT
  • GS-4020-FKIT
  • GS-4025-FKIT
  • GS-4030-FKIT
  • GS-4040-FKIT
  • GS-4050-FKIT
  • GS-4060-FKIT
  • GS-4075-FKIT
  • GS-4100-FKIT


-----------------------------------------------------------------------------------------------------------------------------------
Fuse Kits for GS2 Series AC Drives ONLY
(models GS2-10P2, GS2-10P5 and GS2-11P0)

Fuse Kits - Two Pole - Fuse Rating 300 V (at 20 Amps)

These fuse kits are for use with GS2 series drives only and support a wire range of Al/Cu #2-14 and use a type A3T fuse.

  • GS-10P2-FKIT-1P
  • GS-10P5-FKIT-1P
  • GS-11P0-FKIT-1P

NOTE: For further details or technical specifications, select the "Technical Info" tab, or select the "Products" tab and click on the associated "Item Code" link


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement