Spare Fuses for PLCs
The following spare fuses are available for the DirectLOGIC Programmable
Logic Controller family of products:
DirectLOGIC 205 PLC Fuses
- D2-FUSE-1 - 3.15 A slow blow spare fuses for D2-12TA AC relay output module (quantity 5)
- D2-FUSE-3 - 6.3 A slow blow spare fuses for D2-04TD1, D2-08TA, D2-04TRS, D2-08TR, D2-08CDR (quantity 5)
- D2-FUSE-4 - 4 A fuses for D2-12TR relay output module (quantity 5)
DirectLOGIC 305 PLC Fuses
- D3-FUSE-1 - 2 A (250 V) spare fuses for D3-05B, D3-08B, D3-10B (quantity 5).
Note: Does not work in -1 bases.
- D3-FUSE-2 - 3 A spare fuses for D3-04TAS (quantity 5)
- D3-FUSE-3 - 4 A (250 V) spare fuses for D3-05BDC (quantity 5)
- D3-FUSE-4 - 5 A (125 V) fast blow spare fuses for F3-08TAS and F3-16TA-1 (quantity 5)
- D3-FUSE-5 - 10 A spare fuses for D3-08TR (quantity 5)
- D3-FUSE-6 - 10 A spare fuses for F3-08TRS-2 (quantity 5)
DirectLOGIC 405 PLC Fuses
- D4-FUSE-2 - 10 A spare fuses for F4-08TRS-2 (quantity 5)
ZIPLink Fuse Kit
- ZL-FUSE-KIT - CONTENTS: 5A fuses - 3 pcs; 2A fuses - 7 pcs; Fuse covers for ZIPLink fuse modules 10 pcs.
Terminator I/O Replacement Fuses
- T1K-FUSE-1 - Fuse, for DC output modules, pack of 5
- T1K-FUSE-2 - Fuse, for AC/relay output modules, pack of 5
- T1K-FUSE-3 - Fuse, for isolated AC/relay output modules, pack of 5
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.