AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Circuit_Protection_-z-_Fuses_-z-_Disconnects/Fuses_-a-_Fuse_Holders/Small_Dimension_Electronic_Glass
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
You are looking at:  Circuit Protection / Fuses / Disconnects > Fuses & Fuse Holders > Small Dimension Electronic Glass

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_smelecglass.jpg
Current Limiting Class CC
Current Limiting Class J
Current Limiting High-Speed Class J Drive Fuses
Current Limiting Class RK5
Current Limiting Class RK1
Current Limiting Class T
General Purpose - Class M (Midget)
Small Dimension Electronic Glass
Small Dimension Electronic Ceramic
PLC Spare Fuses
GS Drives Fuse Kits & Spare Fuses
Fuse Holders, Fuse Blocks & Accessories

Get the circuit protection you need at low, low prices!


Small dimension glass fuse specifications in pdf format

Industrial Fuses - General Purpose Electronic Glass

Small Dimension Electronic Series Glass Fuses

Small dimension or minature fuses are a group of low voltage, general purpose fuses. Fuse dimensions are smaller than midget fuses, typically 1/4” x 1-1/4”, 1/4” x 1,” or 5mm x 20mm. These fuses are used to protect electronic circuits and components.

AutomationDirect offers six series of small dimension, general purpose electronic fuses with glass bodies.

    AGC Series - 1/4” x 1-1/4” Fast-Acting fuses

    MDL Series - 1/4” x 1-1/4” Time-Delay fuses

    GMA Series - 5x20 mm Fast-Acting fuses

    GMC Series - 5x20 mm Medium Time-Delay fuses

    S500 Series - 5x20 mm Fast-Acting, RoHS compliant fuses

    S506 Series - 5x20 mm Time-Delay RoHS compliant fuses
Select the "Technical Info" tab above (or see our catalog) to refer to the fuse selection guide, which includes a general summary of the specifications included for each fuse type.

This selection guide does not include the many variables that can exist for specific situations such as local codes, unusual temperature, or other operating conditions.

When selecting fuses, be sure to comply with any applicable PUBLIC SAFETY standards that apply to Overcurrent Protection Devices (OPD).

Part Numbering System
AGC1-5 = AGC 1.5 Amp Fuse

The first 3 (or 4) characters denote the Fuse Series designation (i.e. AGC, MDL, GMA, GMC, S500, S506 Series)
The remaining numbers* denote the Ampere Rating

* NOTE: “ - ” in the part number is used in place of a decimal point for amperage rating values
AGC Series Fuses

AGC Series -
General Purpose Fast-Acting Glass Fuses

Applications

Supplemental protection for electronic applications

Features:

  • Fast-acting design responds quickly to both overload and short-circuit current
  • Provide supplemental protection to end-use equipment
  • Compact dimensions 1/4” x 1-1/4”, (6.3 mm x 32 mm)
  • Glass tube construction, with nickel plated brass endcaps

Specifications

    Fast-Acting
    Voltage Rating: refer to table
    Ampere Rating: 0.10 - 30 Amps
    Interrupting Rating: refer to table

Agency Approvals

  • UL Listed product meets standard 248-14
  • UL Listed Card: AGC 1/500-10
  • UL Recognition Card: AGC 11-30
  • CSA Component Acceptance Card (Class No. 1422 30)
  • CSA Certification Card (Class No. 1422 01
For mounting and wiring AGC fuses see our DN-F6 Series fuse blocks in Terminal Blocks and Wiring Solutions.

MDL Series Fuses

MDL Series -
General Purpose Time-Delay Glass Fuses

Applications

Supplemental protection for electronic applications

Features:

  • Compact dimensions 1/4” x 1-1/4”, (6.3mm x 32mm)
  • Glass tube construction with nickel-plated brass end caps
  • Slow-blow functionality

Specifications

    Time-Delay
    Voltage Rating: refer to table
    Ampere Rating: 0.0625 - 20 Amps
    Interrupting Rating: refer to table

Agency Approvals

  • UL Listed product meets standard 248-14
  • UL Listed Card: MDL 1/16-8A (Guide JDYX, File E19180)
  • UL Recognized Card: MDL 9-30A (Guide JDYX2, File E19180)
  • CSA Certification Card: MDL 2/10-15 (Class No. 1422-01)
For mounting and wiring MDL fuses, see our DN-F6 Series fuse blocks in Terminal Blocks and Wiring Solutions.

GMA Series Fuses

GMA Series -
General Purpose 5x20 mm Fast-Acting Glass Fuses

Applications

Supplemental protection for electronic applications

Features:

  • Compact 5mm x 20mm dimensions (0.197” x 0.788”)
  • Glass tube construction with nickel-plated brass end caps
  • Fast-acting, low breaking capacity

Specifications

    Fast-Acting
    Voltage Rating: refer to table
    Ampere Rating: 0.063 - 15 Amps
    Interrupting Rating: see table

Agency Approvals

  • Designed to UL/CSA 248-14
  • UL Listed, Guide JDYX, File E19180 63 mA-6A
  • UL Recognition, Guide JDYX2, File E19180, 7A-15A
  • CSA Certified, Class 1422-01, File 053787_C_000, 63 mA-6A
For mounting and wiring GMA fuses, see our DN-F10 Series fuse blocks in Terminal Blocks and Wiring Solutions.

GMC Series Fuses

GMC Series -
General Purpose 5x20 mm Glass Medium Time-Delay Fuses

Applications

Supplemental protection for electronic applications

Features:

  • Compact 5mm x 20mm dimensions (0.197” x 0.788”)
  • Glass tube construction with nickel-plated brass end caps
  • Medium time-delay, low breaking capacity

Specifications

    Time Delay
    Voltage Rating: refer to table
    Ampere Rating: 0.5 - 10 Amps
    Interrupting Rating: refer to table

Agency Approvals

  • Designed to UL/CSA 248-14
  • UL Listed, Guide JDYX, File E19180, 63 mA-6.3A
  • UL Recognition, Guide JDYX2, File E19180, 7A-8A
  • CSA Certified, Class 1422-01, File 053787_C_000, 63 mA-6.3A
For mounting and wiring GMC fuses see our DN-F10 Series fuse blocks in Terminal Blocks and Wiring Solutions.

S500 Series Fuses

S500 Series -
General Purpose 5x20 mm Fast-Acting Glass Fuses

Applications

Supplemental protection for electronic applications

Features:

  • RoHS Compliant
  • Compact 5mm x 20mm dimensions (0.197” x 0.788”)
  • Glass tube construction with nickel-plated brass end caps
  • Fast-acting, low breaking capacity
  • Designed to IEC 60127-2 (32 mA-6.3A)

Specifications

    Fast-Acting
    Voltage Rating: refer to table
    Ampere Rating: 0.5 - 10 Amps
    Interrupting Rating: refer to table

Agency Approvals

  • UL Recognized Card: (160 mA-10A) Guide JDYX2, File E19180
  • Semko Approval 160 mA-400 mA and 800 mA-10A
  • VDE Approval 160 mA-10A
  • BSI Approval 160 mA-10A
  • RoHS
For mounting and wiring S500 fuses see our DN-F10 Series fuse blocks in Terminal Blocks and Wiring Solutions.

S506 Series Fuses

S506 Series -
General Purpose 5x20 mm Time-Delay Glass Fuses

Applications

Supplemental protection for electronic applications

Features:

  • RoHS Compliant
  • Compact 5mm x 20mm dimensions (0.197” x 0.788”)
  • Glass tube construction with nickel-plated brass end caps
  • Time-delay, low breaking capacity
  • Designed to IEC 60127-2 (32 mA-10A)

Specifications

    Fast-Acting
    Voltage Rating: refer to table
    Ampere Rating: 0.25 - 6.3 Amps
    Interrupting Rating: refer to table

Agency Approvals

  • UL Recognized Card: (32 mA-10A) Guide JDYX2, File E19180
  • Semko Approval 32 mA-10A
  • VDE Approval 32 mA-10A
  • BSI Approval 32 mA-10A
  • IMQ Approval 32 mA-10A
  • MITI Approval, 32 mA-10A
  • RoHS
For mounting and wiring S506 fuses see our DN-F10 Series fuse blocks in Terminal Blocks and Wiring Solutions.

For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years