AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Circuit Protection / Fuses / Disconnects > UL1077 Rated Supplementary Circuit Breakers

Products Overview Technical Info Manuals
Subcategories:   Terminal Block Circuit Breakers (EURO Series)    Single Pole Circuit Breakers (WMS1 Series)    Double Pole Circuit Breakers (WMS2 Series)    Triple Pole Circuit Breakers (WMS3 Series)    Spare Parts & Accessories   

Shop for this product


Supplementary Protectors (Circuit Breakers)


Check out our competitive prices

Terminal Block Supplementary Circuit Breakers ... New!

DN-FE series terminal block sockets accept circuit disconnects or supplementary protectors. The DN-FE blocks are available either with or without a trip indicating LED.

  • DN-SUPP-xx - EURO series mini single-pole UL1077 supplementary protectors, 0.25A to 10A rated current versions. UL, CSA and VDE agency approvals

  • DN-DIS-BLADE - circuit disconnect, use instead of SUPP for DN-FE, or as replacement blade for DN-DIS
DIN Terminal Block supplementary protectors are $195.50 For a package of 20.

DIN Terminal Block Supplementary Protectors Overview

DIN Terminal Block Supplementary Protectors
DIN Terminal Block Supplementary Protectors


WMS Series Supplementary Protector Breakers

Cutler-Hammer™ protector breakers by Eaton Corporation are standard supplementary protector breakers, recognized by UL and CSA under UL 1077 and CSA 22.2. They are CE marked in accordance with Low Voltage Directive (LVD) (73/23/EEC).

These supplementary protectors are used to provide overcurrent protection where branch protection (for example, UL 489 MCCB) is already provided or not required. The units can be installed as a component within or part of an appliance or a piece of electrical equipment.

They are ideal replacements for fuses that are applied as a supplementary protector, i.e. in addition to branch protection (if required). They are 35 mm DIN-rail mountable, utilizing a metallic “extra strength” spring clip.

WMS series supplementary protectors start at at $9.25

WMS Series Supplementary Protectors Overview

Applications

These supplementary protectors are to be applied in conjunction with a branch protector (if branch protection is required) and can be a replacement for similarly applied fuses. The advantage over fuses is that these devices are resettable and the status is easily and clearly identified by the position of the handle and the flag indicator. These supplementary protectors provide a wide range of current ratings from 0.5 to 60 amperes and three different overcurrent characteristic curves: B, C and D. You can select a device that provides maximum reliability and accuracy to fit various applications. With 35 mm DIN-rail mounting and “Quick 3 Step” field mountable accessories, it is easy for you to select and apply these supplementary protectors. Cutler-Hammer WMS Series Supplementary Protector Breakers are ideal for providing protection in a multitude of applications, including: Control power transformers, Relays, Contactor coils, Lighting circuits.

Features

  • Current limiting design provides fast short circuit interruption that reduces the let-through energy which can damage the circuit.

  • Thermal Magnetic Overcurrent Protection:
    Two levels, categorized by B, C and D curves. In direct relation to continuous rating of the device.

    - B Curve Trip - 3 to 5 X rated current
    Suited for applications where maxmum protection is required for control circuits from low level short circuit faults that could damage the wiring.

    - C Curve Trip - 5 to 10 X rated current Typically used for control circuits.

    - D curve Trip - 10 to 20 X rated current
    Provides a magnetic range to allow for higher inrush levels during startup, that are usually seen with transformers and other high inductive systems.

  • Color coded status indicator window: Red = ON or Green = OFF.

  • IP20 Finger Protection

  • Provision for Dual Connection - line and load:
    - Cable direct into terminal
    - Cable utilizing Ring Tung connector

  • 35 mm DIN-rail mountable, utilizing “extra strength” spring clip.

  • Standards and Certifications
    - UL recognized under UL 1077
    - CSA 22.2, No. 235
    - IEC 898
    - IEC 60947-2

  • Field Mountable Accessories - No Tools Required!
    - Auxiliary switch, shunt trip, combined auxiliary switch and trip alarm switch
    - easy mounting on a 35 mm DIN-rail
Supplementary Protectors
WMS Series Supplementary Protector Breakers

For more details, select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.

Cutler-Hammer breakers and parts are available for sale in North America only.


Competitive Comparison
 
Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement