AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Circuit Protection /... > UL489 Rated Molded C... > 225A Frame (F Frame)

Products Overview Technical Info Manuals
 
Categories:   100A Frame (G Frame)   225A Frame (F Frame)   400A Frame (K Frame)    600A Frame (L Frame)    Spare Parts & Accessories   

Shop for this product


Molded Case Circuit Breakers (MCCBs) - 100 to 225 Amp F-Frame f series MCCB - Cutler Hammer Circuit Breakers

Designed to provide branch and feeder circuit protection in industrial control panels, these Molded Case Circuit Breakers (made by Eaton Electric Inc., manufacturer of Cutler-Hammer products) supply protection against overload in conductors and short circuit in connected equipment such as motors.

  • F-Frame circuit breakers are available as a single unit, or with accessories pre-installed only. Accessories are not field installable on this frame size.


  • F-Frame breakers are suitable for reverse feed use.


  • All F-Frame breakers are molded case circuit breakers with a thermal magnetic trip; line and load lug terminals are included.


  • All breakers include base mounting hardware for panel mount applications.
They are UL listed for installation in UL 508 control panels. Their small size, in relation to standard circuit breakers or other comparable devices, saves panel space.

Complete F-Frame MCCBs Overview

These parts are available for sale in North America only.


F-Frame Molded Case Circuit Breakers (MCCBs) - Accessories

Accessories available for the F3P Series molded case circuit breakers include:

  • FHMVD12B - NEMA 1/12 rotary handle for F-Frame. Position indicating; lock-off feature. Shaft length: 12”.
  • HM1R12X - NEMA 4/4X rotary handle for F-Frame. Position indicating. Lock-off feature. Shaft length: 12”.
  • HM1R24X - NEMA 4/4X rotary handle for F-Frame. Position indicating. Lock-off feature. Shaft length: 24”.
  • F1S03C - NEMA 1/12 flexible shaft handle for F-Frame. Flange mounted. Lockable. Shaft length: 3’.
  • F1S06C - NEMA 1/12 flexible shaft handle for F-Frame. Flange mounted. Lockable. Shaft length: 6’.
  • 3TA150F6K - Multi-wire connector to allow 6 wires to be connected to the F-Frame. UL for copper only. 14-6 AWG. Package of 3.
  • 3TA225FD - Replacement lug kit for F-Frame. Package of 3.


NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement