AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Circuit_Protection_-z-_Fuses_-z-_Disconnects/UL_489_Miniature_Circuit_Breakers
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Circuit Protection / Fuses / Disconnects > UL 489 Miniature Circuit Breakers

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_ul489minibreakers.jpg
Single Pole Mini Circuit Breakers (0.5A-40A, WMZT1 Series)
Double Pole Mini Circuit Breakers (0.5A-40A, WMZT2 Series)
Triple Pole Mini Circuit Breakers (0.5A-40A, WMZT3 Series)
Spare Parts & Accessories

UL 489 Miniature Circuit Breakers
WMZT Series Miniature Circuit Breakers

  • WMZT1 Series Single Pole Mini Circuit Breakers

  • WMZT2 Series Double Pole Mini Circuit Breakers

  • WMZT3 Series Triple Pole Mini Circuit Breakers

  • WMZT series mini circuit breakers start at $17.50


UL 489 Miniature Circuit Breakers - WMZT Series

Eaton WMZT Series mini circuit breakers offer optimum and efficient protection for feeder, branch and control circuits up to 40 amps.
  • The WMZT series DIN rail circuit breakers are available with C or D trip characteristics in accordance with UL 489.

  • These industrial circuit breakers are current limiting, which means they interrupt fault currents within one half cycle of the fault.

  • Single pole, two-pole and three-pole models are available.

  • The WMZT series is DIN-rail mountable and can be used in feeder and branch circuit applications.
Cutler Hammer Breakers, Miniture Circuit Breakers
           WMZT Series Mini Circuit Breakers
Features
  • UL 489 DIN rail mounted miniature circuit breakers up to 40 amp current rating
  • Complete family rated for 10 kAIC @ 277/480 VAC
  • Suitable for feeder and branch circuit device protection
  • Thermal magnetic overcurrent protection: two levels, categorized by C and D curves
    • C curve magnetic trip point: 5 to 10 times the rated current, typically used for small transformers, pilot devices, etc.
    • D curve magnetic trip point: 10 to 20 times the rated current, typically used for transformers or very high inductive loads.
  • Trip Free Design: Breaker cannot be defeated by holding the handle in the "ON" position.
  • Color coded status indicator window - Red = ON or Green = OFF
  • 35 mm DIN-rail mountable, utilizing spring clip
  • SWD (switching duty) Rated Circuit Breaker
    — suitable for switching fluorescent lighting loads (In <or=20A)
  • Fulfills UL 489, CSA C22.2 No.5 and also IEC 60947-2 Standard
  • Can also be used in applications for which UL 1077 or CSA C22.2 No.235 are also allowed
  • Suitable for Reverse Feed applications
  • Field installable shunt trip and auxiliary switch subsequent mounting
  • Module width of only 17.7 mm (per pole)
Links
    Single Pole Mini Circuit Breakers (0.5A-40A, WMZT1 Series)

    Double Pole Mini Circuit Breakers (0.5A-40A, WMZT2 Series)

    Triple Pole Mini Circuit Breakers (0.5A-40A, WMZT3 Series)

    Spare Parts & Accessories (WMZT Series)
Applications
Feeder and Branch Circuit Protection
  • Convenience receptacle circuits (internal / external)
  • Motor control circuits
  • Load circuits leaving the equipment (external)
  • HACR equipment (Heating, Air Conditioning, Refrigeration)
  • PLC I/O points
  • Computers
  • Power supplies
  • Control instrumentation
  • Relays
  • UPS
  • Power conditioners
Listings
  • UL Listed and Recognized under UL 489
    • Category DIVQ File E7819
    • Category DKSY2 File E7819
    • Category DHIS File E64983
  • CSA 22.2, No. 5 File 245545
  • CE LVD 2006/95/EC
  • IEC/EN 60947-2


WMZT Series Mini Circuit Breakers Overview

For more details - select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.

Note: Eaton parts are available for sale in North America only.

  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos