With an AutomationDirect industrial Ethernet switch managing an isolated control LAN, your PLC (Programmable Logic Controller) won’t miss a beat.
At 10 Mbps or 100 Mbps Ethernet, your data will spend minimal “time-on-the-wire” between your I/O and controller.
Industrial Ethernet Communication Products from AutomationDirect
 |
STRIDE™ Unmanaged and Managed Ethernet Switches/Gigabit Switches
New! ... STRIDE managed Ethernet switches/Gigabit switches.
STRIDE is the AutomationDirect line of unmanaged and managed industrial grade Ethernet switches and media converters.
Designed with our PLC, HMI and drive customers in mind, STRIDE Ethernet switches are specifically built for industrial environments. With a STRIDE
industrial Ethernet switch on an isolated control LAN, you can reduce data collisions that slow down your network.
- STRIDE unmanaged Ethernet switches (5-9 ports) start at $99.00
- STRIDE managed Ethernet switches/Gigabit switches (5-16 ports) start at $445.00
|
| |
 |
Ethernet Converters and Modbus Gateways
The new MB-GATEWAY single port Modbus Gateway module converts Modbus TCP to Modbus RTU.
It supports up to 12 simultaneous Modbus TCP Client (master) Ethernet connections, and up to 128 RTU Server (slave) serial connections.
The Modbus Gateway is $185.00
The STRIDE Ethernet switch lineup offers models that support Fiber Optic connections.
Multimode SC and ST connector versions are available and some managed switch models support SFPs, which include single-mode and multimode
transceivers with LC connectors. SFP modules (SFP transceivers) are sold separately.
Fiber optic cables are immune to electrical and magnetic interference and voltage transients.
Fiber optic converters start at $164.00
|
| |
 |
Cat5e Ethernet Patch Cables
Ethernet is a multi-purpose communication protocol that has become the data standard for the industrial market.
These Cat5e STP (Twisted Pairs with overall foil shield) Ethernet patch cables and crossover patch cables are ideal for AutomationDirect PLCs,
HMIs, drives and other Ethernet devices that support the Ethernet communication protocol.
Cat5e Ethernet cables start at $5.00
|
| |
 |
Ethernet PC Network Interface Card (NIC)
Get your PC on Ethernet too!
This PC Ethernet adapter card is manufactured exclusively for AutomationDirect by Host Automation Products, L.L.C. This network interface card is fully Plug-and-Play compatible
and uses standard AMD PCNET II Family Ethernet Adapter drivers found in the Windows 98/ 2000/ NT/ XP operating systems.
HA-TADP Ethernet adapter card $76.00
|
| |
 |
Ethernet Configuration Kit
The Ethernet Configuration Kit includes a five-port 10/100Base-T Ethernet switch, four straight-through
cables, and one crossover cable. (The cables are at least five feet in length.) This Ethernet kit provides great
convenience for configuring Ethernet systems, creating demonstration systems or setting up basic control projects using Ethernet.
The RT-CNFGKIT Ethernet configuration kit is $100.00
|
|

Ethernet Communication Products
(Ethernet Switches, Converters, Patch Cables, Modbus Gateways, more)
 Video: Web Seminar
Ethernet Communications
|