Ethernet Converters and Gateways
Modbus TCP/IP to RTU Gateway (MB-GATEWAY) ... New!
The AutomationDirect MB-GATEWAY is a single port Modbus Gateway module that converts Modbus TCP to Modbus RTU.
- This Ethernet to serial converter supports up to 12 simultaneous Modbus TCP Clients (masters) Ethernet connections, and up to 128 RTU Servers (slaves) serial connections.
- This Modbus gateway supports NetEdit or Web Browser based configuration tools.
- Automatic read function
- RJ45 10/100 Mbps Ethernet port
- RS-422/485 2 or 4 wire serial port
- 35mm DIN rail mount
- The MB-GATEWAY is $185.00
STRIDE™ Fiber Optic Switches and Media Converter
STRIDE is the AutomationDirect line of industrial unmanaged Ethernet Switches
and Media Converters. The STRIDE Ethernet switch lineup offers several models that support ST or SC type Multimode Fiber Optic
connections.
Fiber optic communication offers a number of benefits:
- Fiber optic cables are immune to electrical and magnetic interference. Fiber optics cannot be damaged by voltage transients.
- With Fiber optics, you will never spend time tracking down a communication problem caused by electrical interference.
- Fiber optic cabling not only enhances reliability, it saves all the time you might have spent tracking down those nasty communications problems.
- Network distance is greatly increased when using fiber optic cabling.
Fiber Optic Switch Features
- New! ... SC fiber optic connectors in addition to the existing ST connector versions
ST - slotted style bayonet type fiber optic connector
SC - push/pull type fiber optic connector
- Redundant power inputs with surge and spike protection
- Supports Store & Forward wire speed switching and full-duplex with flow control
- DIN rail mounting
- UL, CSA (CUL), & CE
- STRIDE Ethernet fiber optic converters/switches start at $157.00
Ethernet Converters and Gateways
| PART NO. |
DESCRIPTION |
PRICE |
INFO |
| MB-GATEWAY |
Single-port Modbus Gateway module, converts Modbus TCP to Modbus RTU protocol, one RJ45 10/100 Mbps Ethernet port and one RS-422/485 2 or 4-wire serial port.
(Ethernet to serial converter) |
$185.00
|
 |
| MB-GW-CON |
MB-Gateway replacement connector pack, one 3-pin power connector, one 6-pin serial connector. |
$17.00
|
 |
| SE-MC2U-ST |
STRIDE Unmanaged Ethernet Media Converter, -10 to +60 deg. C operating temperature range, one 10/100BaseT RJ45 Ethernet port and one 100BaseFX ST fiber port. |
$164.00
|
 |
| SE-MC2U-SC |
Same as SE-MC2U-ST, but with SC fiber port. |
$157.00
|
 |
| SE-SW5U-ST |
STRIDE Unmanaged Ethernet Switch, -10 to +60 deg. C operating temperature range, four 10/100BaseT RJ45 Ethernet ports and one multimode 100BaseFX ST fiber port. |
$174.00
|
 |
| SE-SW5U-SC |
Same as SE-SW5U-ST, but with SC fiber port. |
$167.00
|
 |
| SE-SW5U-ST-WT |
STRIDE Unmanaged Ethernet Switch, -40 to +85 deg. C wide operating temperature range, four 10/100BaseT RJ45 Ethernet ports and one multimode 100BaseFX ST fiber port. |
$260.00
|
 |
| SE-SW5U-SC-WT |
Same as SE-SW5U-ST-WT, but with SC fiber port. |
$259.00
|
 |
| SE-SW9U-ST |
STRIDE Unmanaged Ethernet Switch, -10 to +60 deg. C operating temperature range, eight 10/100BaseT RJ45 Ethernet ports and one multimode 100BaseFX ST fiber port. |
$244.00
|
 |
| SE-SW9U-SC |
Same as SE-SW9U-ST, but with SC fiber port. |
$230.00
|
 |
| SE-SW9U-ST-WT |
STRIDE Unmanaged Ethernet Switch, -40 to +85 deg. C wide operating temperature range, eight 10/100BaseT RJ45 Ethernet ports and one multimode 100BaseFX ST fiber port. |
$402.00
|
 |
| SE-SW9U-SC-WT |
Same as SE-SW9U-ST-WT, but with SC fiber port. |
$329.00
|
 |
|
Modbus Gateway and STRIDE Fiber Optic Switches
(DIN-Rail mountable)
|
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.