Ethernet PC Network Interface Card (NIC)
HA-TADP - Ethernet NIC (Network Interface Card) for PC PCI 10/100Base-T RJ45
The HA-TADP PC Ethernet adapter card is fully Plug-and-Play compatible and uses standard AMD PCNET II Family Ethernet
Adapter drivers found in the Windows 98/ 2000/ NT/ XP operating systems.
- Ethernet NIC for PC, PCI
- 10/100Base-T, RJ45
- PCI connection
- 100m maximum cable length
- Up to 100 Mbps data transfer rate
- Complies with IEEE 802.2 and 802.3 10Base-T standards
- Installs in 1/2 PCI slot
HA-TADP Ethernet adapter card $76.00
HA-TADP Ethernet adapter card Overview
|
|
For more details, select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.