| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
STRIDE is the AutomationDirect line of rugged unmanaged and managed Ethernet switches and media converters. Designed with our PLC, HMI and drive customers in mind, STRIDE Ethernet switches are specifically built for industrial environments. With a STRIDE industrial Ethernet switch on an isolated control LAN, you can reduce data collisions that slow down your network. STRIDE Ethernet switches automatically determine and remember the devices connected to each port and route messages only through the appropriate ports. Install STRIDE Ethernet switches and your Ethernet control network will maintain more consistent cycle times even under heavy I/O and data exchange. Extreme Temperatures For industrial applications where temperatures can change from freezing to sweltering heat, the STRIDE line offers Ethernet switches that are designed for standard industrial environments, as well as the most extreme industrial environments. The rugged metal housing Ethernet switch models offer superior EMC performance and corrosion-resistance while also allowing you to choose various mounting methods for your application. This is standard and no kits are required! Fiber Optic Support STRIDE Ethernet switch models offer a variety of Fiber Optic connections. Fiber optic cables are immune to electrical and magnetic interference and cannot be damaged by induced voltage transients. Fiber optic cabling not only enhances reliability, it saves time you might have spent tracking down those nasty communications problems caused by electrical interference. Also, your network distance is greatly increased when using Fiber optic cabling. |
STRIDE Industrial Ethernet Switches (Managed Switches/ Gigabit Switches & Unmanaged Switches) |
|
STRIDE™ Unmanaged Ethernet Switches (5-9 ports) All unmanaged switch models offer multiple 10/100BaseT RJ45 Ethernet ports; several include fiber optic connection with SC fiber optic connector and ST connector versions.
|
|
STRIDE™ Managed Ethernet Switches (5-16 ports) & Accessories ... New! STRIDE managed switches/ Gigabit switches are especially beneficial in an industrial network application. Supported features such as SNMP, IGMP, VLAN, QOS and network redundancy, allow networks to be configured and managed in a way that assures the highest performance levels.
|
|
Commercial Grade vs. Industrial Grade Ethernet Switches Before you take a risk with commercial grade products to save a few bucks, ask yourself how much just one field failure will cost you in service time, reputation, and money.
|
|
For more product details - select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.