AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Communications/Ethernet
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
You are looking at:  Communications > Ethernet

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_commethernet.jpg
Cat5e Patch Cables (3 to 50 ft.)
Ethernet Switches
Ethernet Converters & Gateways
Ethernet PC Network Card
Ethernet Kit


Industrial Ethernet Communications

Ethernet for deterministic control? You bet!

With an AutomationDirect industrial Ethernet switch managing an isolated control LAN, your PLC (Programmable Logic Controller) won’t miss a beat.
At 10 Mbps or 100 Mbps Ethernet, your data will spend minimal “time-on-the-wire” between your I/O and controller.

Industrial Ethernet Communication Products from AutomationDirect

Stride Ethernet Switches / Gigabit switches STRIDE™ Unmanaged and Managed Ethernet Switches/Gigabit Switches
New! ... STRIDE managed Ethernet switches/Gigabit switches.
STRIDE is the AutomationDirect line of unmanaged and managed industrial grade Ethernet switches and media converters.
Designed with our PLC, HMI and drive customers in mind, STRIDE Ethernet switches are specifically built for industrial environments. With a STRIDE industrial Ethernet switch on an isolated control LAN, you can reduce data collisions that slow down your network.
  • STRIDE unmanaged Ethernet switches (5-9 ports) start at $99.00
  • STRIDE managed Ethernet switches/Gigabit switches (5-16 ports) start at $445.00
 
Ethernet Converters and Gateways Ethernet Converters and Modbus Gateways
The new MB-GATEWAY single port Modbus Gateway module converts Modbus TCP to Modbus RTU.
It supports up to 12 simultaneous Modbus TCP Client (master) Ethernet connections, and up to 128 RTU Server (slave) serial connections.
The Modbus Gateway is $185.00

The STRIDE Ethernet switch lineup offers models that support Fiber Optic connections.
Multimode SC and ST connector versions are available and some managed switch models support SFPs, which include single-mode and multimode transceivers with LC connectors. SFP modules (SFP transceivers) are sold separately.
Fiber optic cables are immune to electrical and magnetic interference and voltage transients.
Fiber optic converters start at $162.00
 
Cat5e Ethernet Patch Cables, crossover cable Cat5e Ethernet Patch Cables
Ethernet is a multi-purpose communication protocol that has become the data standard for the industrial market.
These Cat5e STP (Twisted Pairs with overall foil shield) Ethernet patch cables and crossover patch cables are ideal for AutomationDirect PLCs, HMIs, drives and other Ethernet devices that support the Ethernet communication protocol.
Cat5e Ethernet cables start at $5.00
 
Ethernet Adapter Card Ethernet PC Network Interface Card (NIC)
Get your PC on Ethernet too!
This PC Ethernet adapter card is manufactured exclusively for AutomationDirect by Host Automation Products, L.L.C. This network interface card is fully Plug-and-Play compatible and uses standard AMD PCNET II Family Ethernet Adapter drivers found in the Windows 98/ 2000/ NT/ XP operating systems.
HA-TADP Ethernet adapter card $75.00
 
Ethernet Switch Kit Ethernet Configuration Kit
The Ethernet Configuration Kit includes a five-port 10/100Base-T Ethernet switch, four straight-through cables, and one crossover cable. (The cables are at least five feet in length.) This Ethernet kit provides great convenience for configuring Ethernet systems, creating demonstration systems or setting up basic control projects using Ethernet.
The RT-CNFGKIT Ethernet configuration kit is $99.00


Industrial DIN rail Ethernet switches and Ethernet cables
Ethernet Communication Products
(Ethernet Switches, Converters, Patch Cables, Modbus Gateways, more)

 



Ethernet Communications online video tutorials
Video: Web Seminar

Ethernet Communications



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years