AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Drives/AC_Drive_(VFD)_Spare_Parts_-a-_Accessories/AC_Line_Reactors
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
You are looking at:  Drives > AC Drive (VFD) Spare Parts & Accessories > AC Line Reactors

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_aclinereactors.jpg
AC Line Reactors
Legacy Line Reactors for GS Series
GS Input Fuse Kits
GS Spare Input Fuses
High Speed Class J (1-200 Amp) Drive Fuses & Holders
High Speed Class J (225-600 Amp) Drive Fuses & Holders
GS Braking Options (Braking Units & Resistors)
GS EMI / RF Filters
Replacement Fans for DURApulse - GS3 Series
Optional Drive Related Items

AC Drive Line Reactors - LR Series

Input Line Reactors and Output Reactors for AC Drives (VFD)

Line Reactors for VFD (Variable Frequency Drives)
  • Line reactors used on the input side of a drive protect the AC drive from transient overvoltage conditions typically caused by utility capacitor switching. Input line reactors also reduce the harmonics associated with AC drives, and are recommended for all installations.

  • Line reactors used on the output side of a drive (load reactors) protect the motor insulation against AC drive short circuits and IGBT reflective wave damage, and also allow the motor to run cooler by "smoothing" the motor current waveform. Output reactors are recommended for operating "non-inverter-duty" motors and for any motors when the length of wiring between the AC drive and motor exceeds 75 feet.

LR Series Line Reactors ... New!
  • There are two series of AutomationDirect line reactors that can be used with GS series AC Drives: the original GS series reactors (legacy) and the newer LR series line reactors. New applications should use the LR series of line reactors for cost savings. NOTE: LR-Series line reactors can also be used with a variety of other VFD brands.

  • LR series reactors have universal mounting feet with multiple mounting slots, and they can replace most reactors using the existing mounting holes. Use four bolts to mount the reactors to the mounting panel. LR series line reactors can be used on the input or output side of any manufacturer's AC drive.

  • LR series line reactor prices start at $56.00 (LR-20P5)

Features - LR Series Line Reactors
  • Sizes from 0.25HP to 300HP
  • Single-phase VFD line reactors - 115 and 230 VAC (true single phase reactors, no center phase winding)
  • Three-phase VFD line reactors - 230, 460, 575 VAC
  • Universal mounting feet with multiple mounting slots; can replace most reactors using existing mounting holes
  • Lugs are included and attached when required
  • 10-year warranty
Applications
  • AC Variable Frequency Drives (VFD)
  • DC drives – (line side only)
  • Any type of drive that creates a non-sinusoidal waveform
  • Use line reactors to reduce:
    - voltage notching
    - harmonics
    - potential reflective wave damage
Agency Approvals
  • CULUS listed (E197592)
  • CE marked
  • RoHS

LR Series Line Reactors Overview

AC line reactors, output reactor, VFD line reactor, 3 phase reactors
For more details - select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.

  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years