Hitachi AC Line Reactors
Hitachi AC Input Line Reactors - 230 Volt
Protect your drive from spikes, surges or short circuits. When installed on the input side of the drive,
line reactors will reduce line notching, limit current and voltage spikes and surges from the incoming line.
The line reactor will also reduce harmonic distortion from the drive onto the line.
AC input line reactors are used when input power capacity to the inverter exceeds 500 kVA or is 10 times the kVA
rating of the inverter unit.
The
HRL Series 230 VAC line reactors are available in a range from .2 KW to 55 KW for drives ranging
from .25 hp to 75 hp.
Hitachi AC Input Line Reactors - 480 Volt
Line reactors are useful when harmonic suppression measures must be taken, when the main power voltage
unbalance rate exceeds 3% and the main power capacity exceeds 500 vKA, or when a sudden power voltage variation
occurs. AC line reactors protect drive diodes.
The
HRL Series 480 VAC line reactors are available in a range from .2 KW to 55 KW for drives ranging
from .25 hp to 75 hp.