AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Drives/AC_Drives_(Hitachi)/Hitachi_Braking_Devices
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
You are looking at:  Drives > AC Drives (Hitachi) > Hitachi Braking Devices

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_hibrake.jpg
SJ100 Drives (sensorless vector or V/H ctrl modes)
SJ300 Drives (sensorless or flux vector ctrl modes)
Hitachi Config. Devices & Cables
Hitachi Braking Devices
Hitachi EMI/RFI Filters
Hitachi AC Line Reactors
Hitachi Drives Option and Comm Modules
Hitachi Spare Parts & Accessories

Hitachi Braking Devices

Hitachi Braking Devices

JRB, SRB and HRB Series - Braking Resistors for SJ100/ SJ300 Drives

Used to increase the control torque of the inverter, for frequently repeated ON-OFF cycles of the inverter, or for decelerating a load with large inertia. Available models include:

  • JRB120-1 - Braking resistor, 120W, 180 ohms

  • JRB120-2 - Braking resistor, 120W, 120 ohms

  • JRB120-3 - Braking resistor, 50W, 120 ohms

  • JRB120-4 - Braking resistor, 120W, 35 ohms

  • SRB200-1 - Braking resistor, 200W, 180 ohms

  • SRB200-2 - Braking resistor, 200W, 100 ohms

  • SRB300-1 - Braking resistor, 300W, 50 ohms

  • SRB400-1 - Braking resistor, 400W, 35 ohms

  • HRB1 - Braking resistor, 400W, 50 ohms

  • HRB2 - Braking resistor, 600W, 35 ohms

  • HRB3 - Braking resistor, 1200W, 17 ohms


NSRB Series - NEMA 1 Braking Resistors for SJ100/ SJ300 Drives

NEMA 1 rated specifications include:

  • NEMA 1, ANSI-61 gray powder coat enclosures with ventilated covers.
  • Resistor assemblies wired with high temperature Teflon® wire to a two-point terminal block.
  • Resistor assemblies protected by a normally closed thermal sensing switch.
  • Resistance values are ± 10%.
  • All terminals, terminal hardware and connection jumpers are stainless steel.
  • Enclosed junction box area for terminal block and thermal switch.


NEMA 1 rated braking resistor models include:

  • NSRB200-1 - Braking resistor, 200W, 180 ohms, NEMA 1 rated, for use with SJ100/SJ300 series drives

  • NSRB200-2 - Braking resistor, 200W, 100 ohms, NEMA 1 rated, for use with SJ100/SJ300 series drives

  • NSRB300-1 - Braking resistor, 300W, 50 ohms, NEMA 1 rated, for use with SJ100/SJ300 series drives

  • NSRB400-1 - Braking resistor, 400W, 35 ohms, NEMA 1 rated, for use with SJ100/SJ300 series drives


Frequently Asked Questions

  • Will I be able to add dynamic (resistive) braking to my Hitachi SJ100 drive after the initial installation?
    Yes. The SJ100 inverter already has a dynamic braking circuit built in. Just add the resistor sized to meet the braking requirements.

  • How will I know if my application will require resistive braking?
    For new applications, it may be difficult to tell before you actually test a motor/drive solution. In general, some applications can rely on system losses such as friction to serve as the decelerating force, or otherwise can tolerate a long decel time. These applications will not need dynamic braking. However, applications with a combination of a high-inertia load and a required short decel time will need dynamic braking. This is a physics question that may be answered either empirically or through extensive calculations.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years