HITACHI AC DRIVE CONFIGURATION DEVICES AND CABLES
SJ100 Configuration, Control and Monitoring
There are several choices when deciding how to configure, control, or monitor your Hitachi SJ100 drive:
-
Built-in digital keypad - SJ100 Series
The SJ100 series drives come standard with a built-in keypad. This keypad has a single line,
4-character LED display. The keypad can be used to program the drive’s parameters as well
as to monitor specific drive functions.
-
Remote display with stop button - OPE-J (SJ100 Series only)
The OPE-J allows you to monitor your SJ100 drive from a remote location. The
remote display also provides you with a STOP button to use in your application.
All other keys are non-functional.
-
Digital remote operator with serial communications - SC-OPE3I
The SC-OPE3I Operator Interface is a 4-line, 20-character back-lit LCD
display with advanced capabilities for the SJ100/ SJ300 Series drives. The SCOPE3I
can be installed on the SJ300 drive in place of the standard factory keypad, or it can
be mounted remotely for use with the SJ100 and SJ300 Series drives. The SC-OPE3I gives you
memory upload and download capability with onboard EEPROM for memory storage.
RS232-RS422/ RS485 connectivity is standard on this device. Use the cables listed below.
SC-OPE3BK - Includes bezel for SC-OPE3I, 1-meter drive interface cable, and mounting hardware (for
remote mounting)
SJ300 Configuration, Control and Monitoring
There are several choices when deciding how to configure, control, or monitor your Hitachi SJ300 drive:
-
Digital remote operator with serial communications - SC-OPE3I
The SC-OPE3I Operator Interface is a 4 line, 20-character back-lit LCD
display with advanced capabilities for the SJ100/ SJ300 Series drives. The SCOPE3I
can be installed on the SJ300 drive in place of the standard factory
keypad, or it can be mounted remotely for use with the SJ100, and SJ300 Series
drives. The SC-OPE3I gives you memory upload and download capability with onboard EEPROM for
memory storage. RS232-RS422/ RS485 connectivity is standard on this device. Use the cables
listed below.
SC-OPE3BK - Includes bezel for SC-OPE3I, 1-meter drive interface cable, and mounting hardware (for
remote mounting)
------------------------------------------------------------------------------------------------------------
SOFTWARE
Drive Manager Suite
The Hitachi Drive Manager Software Suite (DOP-PRO) is a collection of programming software that
covers the full range of our Hitachi drives. The Drive Manager Suite is a combination of software applications
designed to enable the remote programming and operation of the complete range of Hitachi's AC inverters and
sensorless flux vector drives. The complete package includes the software on CD-ROM, an
RS232/ RS422 converter, an RJ45 programming cable, an RJ45 to IDC10 converter, trend analysis, an instruction
sheet and a printed manual. The software programs include the DOP-Professional, DOP Plus, the DOP-QuickStart
and the SRW Emulator.
DOP Professional talks to you in English
DOP Professional is an offline programming tool that works with Windows® 95,98 and NT-based systems.
The setup screens provide the user with the interactivity of the Windows environment, with standard
command buttons, option buttons and combo boxes. A 32-bit application, DOP Professional gives you these
features to program the SJ100 and SJ300 series AC drives:
-
All parameters are text descriptive so there is no need to know the parameter codes of the drive.
-
A comprehensive help file is included to explain every parameter in even more detail.
-
Global program supports these Hitachi series: US (USA), EU (European) and JPN (Japanese).
-
Built-in “Virtual Inverter” actually simulates how your setup will function in the real drive!
-
Set-up Wizards for simple configuration of centrifugal loads and PID applications
-
Save and Load functions transfer setup data to/ from disk.
-
Complete data printout grouped for easy parameter search
QuickStart programs SJ100 drives with simple menu
The QuickStart program enables remote programming from your PC with a simple menu-driven Windows-based system.
All you have to do is enter a few parameters into predefined boxes on the screen, then click on an icon to
download the data to the drive. QuickStart is a 32-bit application for Windows 95, 98 and NT.
It’s this easy:
-
Select speed and run options
-
Use convenient slide bars to:
- Set maximum frequency
- Set acceleration and deceleration rates
- Select appropriate internal speed parameters
-
To transfer the program to the drive, simply click on “Download to the inverter”.
-
Existing programs can also be extracted from the inverter for editing with the QuickStart program.
-
All you need to use QuickStart is the communications adapter included with the Drive Manager Suite.
Programming Cable
The DOP-PRO-CBL is a programming cable for use with Hitachi brand drives. It is a port-powered, 6 foot long,
RS232 to RS422 converter cable for use with DOP Professional software. This cable is sold with a quantity of one cable per pack.
NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.