AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Drives/AC_Drives_(Hitachi)/Hitachi_EMI-z-RFI_Filters
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
You are looking at:  Drives > AC Drives (Hitachi) > Hitachi EMI/RFI Filters

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_hinoise.jpg
L100 & SJ100
SJ300

Hitachi EMI/ RFI Filters

Hitachi EMI/ RFI Filters for L100 and SJ100 Drives

The RF filters can be used on either side of the inverter to reduce radio frequency noise on the input or output side of the inverter. EMI filters reduce electromagnetic interference or noise on the input side of the inverter. EMI filters are needed for CE compliance.The following models are available:

  • CFI-L - Input side capacitive RF filter, 230V AC, 50/60 Hz (reduces electrical noise radiated from drive input power wiring), used with all drive Hp ranges.

  • CFI-H - Input side capacitive RF filter, 460V AC 50/60 Hz (reduces electrical noise radiated from drive input power wiring), used with all drive Hp ranges.

  • ZCL-A - Input/output reactive RF filter (reduces electrical noise radiated from drive input/output power wiring), used with all drives above 5 Hp 230V AC.

  • ZCL-B40 - Input/output reactive RF filter (reduces electrical noise radiated from drive input/output power wiring), used with all drives up to 5 Hp 230V AC or 10 Hp 460V AC.

  • FFL Series - EMI input filters for CE compliance, from 1/4 to 10 Hp. 230V AC single phase and 460V AC three phase. (Reduces the conductive electrical noise on the main power wiring).


EMI/ RFI Filters for Hitachi SJ300 drives

The RF filters can be used on either side of the inverter to reduce radio frequency noise on the input or output side of the inverter. EMI filters reduce electromagnetic interference or noise on the input side of the inverter. EMI filters are needed for CE compliance. Models available include:

  • CFI-L - Input side capacitive RF filter, 230V AC, 50/60 Hz (reduces electrical noise radiated from drive input power wiring), used with all drive Hp ranges.

  • CFI-H - Input side capacitive RF filter, 460V AC 50/60 Hz (reduces electrical noise radiated from drive input power wiring), used with all drive Hp ranges.

  • NF Series - EMI input filters for CE compliance, .5 to 30 HP. 230V AC and 480V AC, three phase (reduces the conductive electrical noise on the main power wiring)



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years