AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Drives/AC_Motor_Soft_Starters
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
You are looking at:  Drives > AC Motor Soft Starters

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_acmotorsoftstarters.jpg
Compact 3-Phase Soft Starters (SR22 Series, 5A - 40A)
Basic 3-Phase Soft Starters (SR33 Series, 22A - 482A)
Full Featured 3-Phase Soft Starters (SR44 Series, 9A - 370A)

AC Motor Soft Starters

  • Compact 3-Phase Soft Starters
    (SR22 Series, 5A - 40A)


  • Basic 3-Phase reduced voltage Soft Starters
    (SR33 Series, 22A - 482A)
    ... New!

  • Full-Featured 3-Phase Soft Starters
    (SR44 Series, 9A - 370A)

Applications for AC Soft Start Motor Controllers

General purpose soft start motor control applications where traditional across-the-line starting or wye-delta starting would typically be appropriate. Typical application types include:
  • Agitator
  • Air Compressor
  • Ball Mill
  • Centrifuge
  • Chiller
  • Conveyor
  • Crusher
  • Escalator
  • Fan (Low and High Inertia)
  • Feeder
  • Grinder
  • Hammer Mill
  • Lathe Machine
  • Mills (Flour, etc.)
  • Mixer (Unloaded or Loaded)
  • Pelletizer
  • Plastic and Textile Machines
  • Press (Flywheel)
  • Pump (Centrifugal)
  • Pump (Positive Displacement)
  • Rolling Mill
  • Saw (Band)
  • Saw (Circular)
  • Screen (Vibrating)
  • Transformer
  • Tumbler
  • Wood Chipper
STELLAR Soft Starters, Motor Soft Starters,
STELLAR SR Series 3-Phase Motor Soft Starters


STELLAR Sr22 Series Compact Soft Starters Compact 3-Phase Soft Starters (SR22 Series, 5A - 40A)
The SR22 series motor soft starters use thyristors for controlled reduced voltage motor starting and stopping. These low voltage soft starters then switch to internal contacts for efficient running at the rated speed.
  • 5-40A @ 208-460V
  • 24 VDC control voltage
  • 3- Phase (two-phases controlled)
  • Internal bypass contacts for run
  • Error and Run LEDs
  • DIN rail mounting
  • Two standard-size widths: 45mm & 55mm
  • Six error/trip indications: AC Supply, Control Supply, Overheated, Bypass Failure, Shear Pin, Overcurrent
  • UL listed* (E333109) *(optional fans are UL recognized: E132139, E77551, E89936, CE, RoHS)
  • Accessories: Cooling fan (increases # of motor soft starts/hour)
  • Compact AC motor soft starter prices start at $119.00 (SR22-05)
STELLAR™ SR22 Series AC Motor Soft Starters Overview

 
Stellar SR33 Series Basic Soft Starters  Basic 3-Phase Soft Starters (SR33 Series, 22A - 482A)
SR33 semi-conductor solid state soft starters provide many advantages when used instead of electro-mechanical contactors to control 3-phase AC induction motors, and are designed to fit in place of existing wye-delta starters.
  • 22-482A @ 208-460V
  • 24 VDC or 115 VAC I/O
  • 24 VDC control voltage
  • 3-Phase (two-phases controlled)
  • Internal bypass contacts for run
  • Designed to replace wye/delta starters
  • Fault indication of 4 or 7 fault types, depending upon model: SCR or Power Supply, Overheat, Control Power Supply, Bypass Relay Failure, Shearpin, Overload, Overcurrent
  • CE, UL E333109 listed (soft starters SR33-350 to SR33-482 are not UL listed or recognized)
  • Accessories: Heat-shrink insulation kit SR33-HS1
  • Basic AC motor soft starter prices start at $490.00 (SR33-22)
STELLAR™ SR33 Series AC Motor Soft Starters Overview

 
STELLAR SR44 Series Full-Featured Soft Start Motor Starters Full-Featured 3-Phase Soft Starters (SR44 Series, 9A - 370A)
SR44 series solid state starters have an Automatic Application Setup that fully configures the motor soft starter for a specific application with one entry. SR44 series motor starters also have a built-in "Optimizing" mode that reduces energy costs when used on lightly loaded and oversized AC motors, and external bypass capability for efficient running at rated speed.
  • 9–370A @ 230–460VAC (suitable for use on 208V systems)
  • 115 or 230 VAC selectable control voltage
  • Fully programmable, full three-phase motor control
  • External bypass capability for run
  • Can be connected ‘in-the-delta’, allowing use of a smaller soft starter
  • Can be used for motor reversing (with external contactors)
  • Keypad: 6 buttons with 2-line, 32-character display
  • Programmable I/O for remote/PLC-based control
  • IP20, panel mount, CE, REACH, RoHS listed
  • UL (cULus E333109) listed (Options SR44-KPD & SR44-RS485 are not UL approved)
  • Accessories: Communication/Modbus card SR44-RS485, Remote keypad SR44-KPD (requires SR44-RS485)
  • Full-featured AC motor soft starter prices start at $769.00 (SR44-9)
STELLAR™ SR44 Series AC Motor Soft Starters Overview


AC Motor Soft Starter Selection / Sizing Charts
  • Our SR22 Series Sizing Chart contains 3 easy steps to properly size your motor compact soft starter based on horsepower, voltage, and starting class

  • The SR33 Series Sizing Chart contains steps to properly size SR33 basic soft starters.

  • The SR44 Series Sizing Chart contains steps to properly size SR44 full-featured soft starters.




For more details, select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years