AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Enclosures > Disconnect > Accessories > Fans/ Exhaust Grills/ Vortex Cooling

Products Overview Technical Info Manuals
 
Categories:   Adapters   Fans/ Exhaust Grills/ Vortex Cooling   Hole Plugs / Casters / Panel Supports    Swing Out Panel Kits    Floor Stand Kits    Electrical Interlocks & Defeaters    Lighting    Locks & Latches    Misc   

Shop for this product
Enclosure Accessories - Fans/ Exhaust Grills / Vortex Cooling

FILTERFAN KITS

Applications

  • Most innovative technology for fan cooling and pressurizing of industrial enclosures.

  • Provides a high quality, economical method of cooling enclosures.

  • Filtered passive ventilation can be provided by an exhaust filter for either convection cooling or in combination with a fan in forced air cooling.


Features

  • All models are 115V with an expected service life of 30,000 hours

  • High-performance fan motors and finger guards

  • Polycarbonate fire retardant plastic grilles, UL94-VO

  • Durable, reusable filter mat included

  • The patented “Click and Fit” system allows for rapid filterfan and exhaust filter installation without screws. This time saving feature cuts installation time by up to 30 minutes when compared to traditional box fan packages.

  • Cutout template provided with every unit

  • Filterfan or exhaust filter simply snaps into cutout opening

  • Connector type:WPF10 Series 2 has 12-inch wires. WPF20-WPF60 Series has terminal strip.

  • Slim line design allows grille to protrude from enclosure surface less than one quarter inch.

  • Maintains aesthetics of enclosure.


------------------------------------------------------------------------------------------------------------
EXHAUST GRILLE AND FILTER ACCESSORIES

Rubber gaskets for filter fans and exhaust grilles

Application

Recommended when fans or exhaust grilles are installed on enclosures with textured finishes


Features

  • Packaged individually
  • Provide added sealing protection between enclosure and fan housing


Replacement filter mats

Application

Replacement filter mats for WPF series filterfans and WPFA series exhaust grilles


Features

  • Packaged in quantities of five
  • Made of washable synthetic fibers
  • Re-usable up to 20 times
  • 100% resistant to humidity


------------------------------------------------------------------------------------------------------------
VORTEX COOLERS

Application

Compressed air cooling is used where conventional enclosure cooling (air conditioners or heat exchangers) is not possible. Example: Small to medium size enclosures, nonmetallic enclosures, and areas where the size of cooling devices is restricted.


Features

  • Suitable for harsh environments
  • Small physical size
  • Creates cool air without refrigerants (no CFCs, HCFCs)
  • Exceptionally reliable - no moving parts and virtually no maintenance


Requirements

  • Uses clean, dry, oil-free compressed air (100 PSIG / 70 degrees F or below) required to achieve published BTU/hr ratings. Lower pressures and higher temperatures will reduce BTU/hr ratings.

  • A 5-micron water and particulate removal filter must be installed prior to operating any vortex cooler (included in kits).

  • An oil removal filter can be installed between the 5 micron filter and the Vortex Cooler if oil is present in the compressed air line.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement