AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Disconnect/Accessories/Locks_-a-_Latches
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
You are looking at:  Enclosures > Disconnect > Accessories > Locks & Latches

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_acc_latches.jpg
Adapters
Enclosure Fans & Exhaust Grilles (WPF Series)
Enclosure Vortex Coolers (W7 Series)
Hole Plugs / Casters / Panel Supports
Swing Out Panel Kits
Floor Stand Kits
Electrical Interlocks & Defeaters
Lighting
Locks & Latches
Misc

Enclosure Accessories - Locks/ Latches

ENCLOSURE ACCESSORIES - LOCKS AND LATCHES

Please select one of the links below to view further detail on lock and latch products:

  • NEMA 1 - 1/4 latch
  • Stainless steel lock kit for NEMA 412
  • NEMA 412 Tamper-resistant latch kits and keys
  • NEMA 412 lock kits
  • Lock kit for NEMA 4 and NEMA 12 enclosures
  • Lock kits for junction boxes
  • Latch kits for single-door NEMA 12 enclosures
  • NEMA 1 "T" handle latch and cylinder lock kits


NEMA 1 type 1/4 - latch

The N1C series is designed for field installation standard NEMA 1 type enclosures.

  • Requires only a quarter turn to open and close

  • Available in both the 1/4-turn latch and 1/4-turn key lock


Stainless steel lock kit for NEMA 412

The N412 series is designed for standard single-door type 412 enclosures.

  • Requires only a quarter turn to open and close

  • Latch is water and dust tight

  • Lock is stainless steel

  • Can be used with NEMA 412 stainless steel enclosures


NEMA 412 tamper-resistant latch kits and keys

The N412 series is designed for NEMA 412 type enclosures.

  • Latch kits are tamper resistant

  • Available in both 1-point and 3-point 1/4-turn kits

  • All have black matte finish or chrome


NEMA 412 Tamper-Proof Keys

  • N41214TTRIK - Triangular key

  • N41214SQK - Square key

  • N41214TVPK - Double bit vibration proof key


-------------------------------------------------------

GENERAL ACCESSORIES - LOCKS

NEMA 412 lock kits

The N412 series is designed for NEMA 412 type enclosures.

  • All have black matte finish or chrome finish

  • Available in both 1-point and 3-point 1/4- turn latches


Lock kit for NEMA 4 and 12 enclosures

The WAC series is designed for field installation in standard single-door NEMA 4 and 12 enclosures.

  • Latch is water-tight and dust-tight

  • It is necessary to drill or punch one hole in the cover to receive the latch

  • Complete installation instructions are included


-----------------------------------------------------------------------

ENCLOSURE ACCESSORIES - LOCKS AND LATCHES


Lock kits for junction boxes

The WAP series is designed for field installation in standard junction boxes.

  • Latch is water-tight and dust-tight

  • It is necessary to drill or punch one hole in the cover to receive the cylinder lock

  • Complete installation instructions included

  • Designed for field installation in standard single-door JIC, BCH, BN4CH enclosures


Latch kits for single-door NEMA 12 enclosures

The WAL series is designed for field installation in standard single-door Type 3R, 4 and 12 enclosures.

  • Latch is water-tight and dust-tight

  • It is necessary to drill or punch one hole in the cover to receive the latch

  • Complete installation instructions are included


NEMA 1 type T handle latch and cylinder lock kits

The WA8 series “T” handles are intended to be used on various NEMA 1 cabinets.
They are not suitable for water-tight applications.

  • The 3-point latch comes with handle, latch, latch rods and all hardware

  • Handles are chrome plated

  • Cylinder locks are designed for field installation in the small NIC and large NIC enclosures

  • Latch is water and dust-tight

  • A hole must be drilled in the door to receive the latch

  • Latch has chrome-plated finish



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years