AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Disconnect/NEMA_12_Disconnect/Free_Standing_Heavy_Duty_Right_Flange_Disconnect_(WAXMU)
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
You are looking at:  Enclosures > Disconnect > NEMA 12 Disconnect > Free Standing Heavy Duty Right Flange Disconnect (WAXMU)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p4_t_n12dis_fshdrf.jpg
Single Door Wall Mount Disconnect (SDN12)
Single Door Wall Mount Disconnect w/ Handle (SDN12)
Single Door Wall Mount for A-B Disconnects (ABN12)
Floor Mount Right Flange Disconnect (WAXU)
Floor Mount Center Post Disconnect (WACPXU)
Free Standing Heavy Duty Right Flange Disconnect (WAXMU)
NEMA 12 Disconnect Sub-panels - NPxxxx & NPDDxxxx



NEMA 12 Heavy Duty Freestanding Disconnect Enclosures - WAXMU Series

Applications

NEMA 12 Disconnect Enclosures offered by AutomationDirect are designed to house select disconnects from the following manufacturers:
  • Allen-Bradley
  • ABB Controls
  • Cutler-Hammer/Westinghouse
  • General Electric
  • I-T-E Max-Flex™
  • Square D

Construction

  • Freestanding
  • 10 gauge steel bodies and doors
  • Removable 10 gauge steel subpanels included and mounted on collar studs
  • Smooth-ground continuous-welded seams
  • Body stiffeners provided for extra rigidity
  • Heavy duty lifting eyes and provisions for fluorescent lighting
  • Heavy gauge lift off hinges
  • 3-point padlocking handles on all doors
  • Panel supports
  • Removable center posts allow easy panel installation.
  • Print pocket
  • Doors have closed cell neoprene gasket
  • Grounding provisions
  • Unless specified, the far right door is considered to be the "Master" door. All other doors are considered slave doors
  • A mechanical interlock to prevent the slave door from opening before opening the master door
  • The mechanical interlock is activated by the master door which prevents the slave doors from being opened first. Doors can be closed in any order.
  • Disconnects come with a universal cutout which provides mounting for most disconnect operators by using operator adapters
  • FTC rolled lip around all sides of opening keeps out liquids and contaminants

Finish

  • ANSI 61 gray polyester powder inside and out over phosphatized surfaces
  • Optional subpanels are white polyester powder over phosphatized surface

Listings

  • UL 508, Type 12, UL File E64791
  • CSA Certified, Type 12, CSA File LL66078
  • NEMA/EEMAC Types 12
  • JIC EL-1-71

Note:

  • Disconnect switch or circuit breakers, operating handle, and operating mechanism must be ordered separately.


  • Operator adapter plates are required with this enclosure and must be purchased separately. Select the proper operator adapter for the brand and type of disconnect being used.


  • Make sure the disconnect device you are using will fit the enclosure size you choose.
NEMA 12 Disconnect Enclosures

WAXMU Series - NEMA 12 Heavy Duty Freestanding Disconnect Enclosures   WAXMU Series - NEMA 12 Heavy Duty Freestanding Disconnect Enclosures data sheet

NOTE: For more details and specifications, select from the Subcategories above. For prices, click on the "Products" tab or VIEW e-store icon.


Top



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years