NEMA 4 Single-Door Right-Flanged Disconnect Enclosures - SN4 Series
Applications
NEMA 4 Disconnect Enclosures offered by AutomationDirect are designed to house select disconnects from
the following manufacturers:
- Allen-Bradley
- ABB Controls
- Cutler-Hammer/Westinghouse
- General Electric
- I-T-E Max-Flex™
- Square D
Construction
- 14 gauge steel bodies and doors
- Plasma welded seams
- Rolled lip around all sides of opening keeps out liquids and contaminants
- All exterior hardware is stainless steel
- Stainless steel door clamps around three sides of doors for a watertight seal; no additional door hardware required
- Remove doors easily by pulling continuous hinge pin
- Polyurethane poured-in-place gasket
- Collar studs for mounting optional subpanel
- Grounding provisions provided
- Bracket welded to door for attaching disconnect interlock door catch
- Holes in body for mounting disconnect operating handle and operating mechanism
- Print pocket
Finish
- ANSI 61 gray polyester powder inside and out over phosphatized surfaces
- Optional subpanels are white polyester powder over phosphatized surface
Listings
- UL 508, Types 4, 12, & 13, UL File E64791
- CSA Certified, Types 4 & 12, CSA File LL66078
- NEMA/EEMAC Types 3, 4, 12, & 13
- JIC EL-1-71
Note:
- Disconnect switch or circuit breakers, operating handle, and operating mechanism must be ordered separately.
- Operator adapter plates are not required with this enclosure.
- Make sure the disconnect device you are using will fit the enclosure size you choose.
|

|
SN4 Series - NEMA 4 Single-Door Right-Flanged Disconnect Enclosures
data sheet
|
NOTE: For more details and specifications, select from the Subcategories above. For prices, click on the "Products" tab or
VIEW e-store icon.