Our offices will be closed on Monday, May 28th in observance of Memorial Day
FedEx shipped orders placed before 6:00PM ET on Friday, May 25th will ship same day (if paid for by Credit Card or PO account in good standing & based on product availability). Orders placed after the Friday cutoff will ship on Tuesday, May 29th. Please see our Business Policies for earlier shipping cutoff times on drop-shipped items and shipping by other carriers.
Enclosure Cooling
(Cabinet Air Conditioners / Enclosure Fans / Vortex Coolers/ Exhaust Grilles)
Industrial strength enclosure cooling options from AutomationDirect
- Enclosure Air Conditioners (TA10 Series)
- for NEMA / UL Type 12, 4, 4X Electrical Enclosures or Control Panels
- Enclosure Cooling Fans and Exhaust Grilles (WPF Series)
- Enclosure Vortex Coolers (W7 Series)
Heat inside an electrical enclosure or equipment cabinet can decrease the life expectancy of automation control units such as your PLCs, HMI operator panels, AC drives and other devices. Excessive heat can cause nuisance faults from your electrical
and electronic components: For example, overloads tripping unexpectedly.
Heat can also afffect the expected performance of circuit breakers and fuses, which can cause entire systems to shut down unexpectedly.
Get the heat out
How do you get the heat out of your enclosure, cabinet or control panel and away from
critical components?
There are three basic enclosure cooling methods:
- Natural Convection Cooling
If the ambient temperature outside the enclosure is cooler than the
inside of the enclosure, then the heat can be dissipated into the
atmosphere by radiating it through the surface of the enclosure
and through the use of louvers or exhaust grilles with filters.
- Forced Convection Cooling
If you have clean and cool ambient air outside of the enclosure,
then a simple forced-air system may be adequate. A system such
as a cabinet cooling fan or filter fan and the associated exhaust grille with the appropriate filter
may be an acceptable option.
- Closed Loop Cooling
A system that will keep the ambient air separate from the internal
enclosure air is needed if the environment is harsh, if there are washdown
requirements, heavy dust and debris, or the presence of
airborne chemicals, and the ambient temperature is as high as
or higher than the desired internal enclosure temperature. Enclosure A/C units
are an example of a closed loop control panel air conditioner system.
|
 |
Enclosure Air Conditioners (TA10 Series) - For NEMA / UL 12, 4, 4X Type Enclosures
AutomationDirect's Stratus™ electrical enclosure air conditioners are closed loop cooling systems that keep the ambient air outside an
enclosure, cabinet or control panel separate from the internal air. All of the Stratus cabinet air conditioners provide CFC-free control panel air conditioning. Enclosure A/C
units currently offered range from 1,000 BTUs to 8,000 BTUs.
- NEMA 12 Industrial Enclosure Air Conditioners
- Protection against falling dirt, circulating dust, lint, fibers, and flyings; dripping and light splashing of liquids
- NEMA 4 Industrial Enclosure Air Conditioners
- Protection against falling dirt, rain, sleet, snow, windblown dust, splashing water, and hose-directed water
- NEMA 4X Industrial Enclosure Air Conditioners
- NEMA 4X protection same as NEMA 4, plus corrosion protection
- Replacement Filters for Enclosure Air Conditioners (TA10 Series)
- STRATUS™ replacement filters for enclosure air conditioning units
- For NEMA 12, 4, 4X type electrical enclosures
- Digital temperature controller
- Active condensate evaporation system
- High unit efficiency
- Tough industrial construction
- Compressor protection system
- Enclosure Air Conditioners start at $1,178.00
Enclosure Air Conditioners Overview
|
 |
Enclosure Fans and Exhaust Grilles (WPF Series)
Enclosure fans and exhaust grilles provide a high quality, economical technology for fan cooling and pressurizing of industrial enclosures.
- All models are 115V with an expected service life of 30,000 hours
- High-performance enclosure cooling fan motors and finger guards
- Polycarbonate fire retardant plastic grilles, UL94-V0
- Durable, reusable filter mat included
- Patented “Click and Fit” system allows for rapid filter fan and exhaust grille filter installation without screws
- Exhaust Grilles start at $43.00
- Enclosure cooling fans start at $185.00
Enclosure Fans Overview
|
 |
Enclosure Vortex Coolers (W7 Series)
Compressed air cooling is used where conventional enclosure cooling by cabinet air conditioners or heat exchangers is not possible. Vortex Cooling:
- Is suitable for harsh environments
- Offers a small physical size unit
- Creates cool air without refrigerants (no CFCs, HCFCs)
- Is exceptionally reliable - no moving parts and virtually no maintenance
- Vortex Coolers start at $774.00
Vortex Coolers Overview
|
For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.
Shopping Tips