AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/Accessories/Enclosure_Fans_-a-_Exhaust_Grilles_(WPF_Series)
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
You are looking at:  Enclosures > Metal > Accessories > Enclosure Fans & Exhaust Grilles (WPF Series)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_acc_fans.jpg
Enclosure Fans & Exhaust Grilles (WPF Series)
Setpoint Thermostats & Humidistats (Hygrostats)
Enclosure Heaters
Enclosure Vortex Coolers (W7 Series)
Hole Plugs / Casters / Panel Supports
Swing Out Panel Kits
Floor Stand Kits
Electrical Interlocks & Defeaters
Enclosure Lighting
Locks & Latches
Misc

Enclosure Fans & Exhaust Grilles (WPF Series)

Do you need an economical way to provide industrial cabinet enclosure cooling?

These enclosure cooling fans and exhaust grilles from Hubbell-Wiegmann provide high quality, economical natural convection cooling for enclosure cooling and pressurizing of industrial control panel enclosures such as NEMA electrical enclosures.

Heat inside an electrical enclosure can decrease the life expectancy of automation control units such as your PLCs, HMI operator panels, AC drives and other items.
Excessive heat can cause nuisance faults from your electrical and electronic components: For example, overloads tripping unexpectedly.
Heat can also afffect the expected performance of circuit breakers and fuses, which can cause entire systems to shut down unexpectedly.

(Also see our vortex coolers and cabinet air conditioners if you require forced convection cooling or closed loop enclosure cooling solutions.)

Enclosure Fan Kits

  • All models are 115V with an expected service life of 30,000 hours
  • High-performance enclosure fan motors and finger guards
  • Polycarbonate fire retardant plastic grilles, UL94-VO
  • Durable, reusable filter mat included
  • Patented “Click and Fit” system allows for rapid filter fan and exhaust filter installation without screws
    (This time-saving feature cuts installation time by up to 30 minutes when compared to traditional box fan packages)
  • Cutout template provided with every fan unit
  • Filter fan or exhaust filter simply snaps into cutout opening
  • Connector type: WPF10 Series 2 has 12-inch wires. WPF20-WPF60 Series has terminal strip.
Enclosure cooling fans start at $185.00

Enclosure Fan Kits Overview

Enclosure fans, cabinet cooling fans, enclosure cooling fans
Electrical Cabinet Cooling Fans



Enclosure Exhaust Grilles and Exhaust Filters

  • Polycarbonate fire retardant plastic exhaust grilles, UL94-VO
  • Durable, reusable filter mat included
  • NEMA 1 (NEMA 12 with optional WPFG Series gasket)
  • IP43 (IP54 with optional WPFG Series gasket)
  • Gaskets (WPFG Series) recommended if installing on enclosure with textured finish
Exhaust Grille and Filter Accessories start at $43.00

Enclosure Exhaust Grilles Overview

Enclosure Cooling: Enclosure Exhaust Grilles
Exhaust Grilles for Electrical Enclosures


  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years